Performance to 14 Gbps
50% board space savings versus .050" (1.27 mm) pitch arrays
Edge Rate® contacts reduce broadside coupling
50 ohm single-ended signal routing
Supports PCIe® 3.0 and SAS3 protocols
Designed for rugged micro pitch applications
34 AWG micro ribbon coax cable
Up to 300 I/Os
8 and 10 row designs
These ultra high-density, high-speed .8mm pitch array cable assemblies feature micro coax cable and rugged Edge Rate® contacts for performance up to 14 Gbps and 50% board space savings.
Features
Downloads & Resources
Literature
Technical Documents
Products
ESCA
Features
0.80 mm (.0315") pitch
34 AWG micro ribbon coax cable
50 ohm single-ended signal routing
Available up to 300 positions
Eight and ten rows
SEAF8
Features
0.80 mm (.0315") pitch
50% board space savings versus .050" pitch SEARAY™
Rugged Edge Rate® contact system
56 Gbps PAM4 performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Lower insertion/withdrawal forces
Solder charge termination
7 mm and 10 mm stack heights
Analog Over Array™ capable
SEAM8
Features
0.80 mm (.0315") pitch
50% board space savings versus .050" pitch SEARAY™
Rugged Edge Rate® contact system
56 Gbps PAM4 performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Lower insertion/withdrawal forces
Solder charge termination
7 mm and 10 mm stack heights
Analog Over Array™ capable
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Assemblies
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies
- Eye Speed® HD