Performance to 14 Gbps
Edge Rate® contacts reduce broadside coupling
Positive latching system
Terminal end options
Designed for rugged micro pitch applications
36 AWG coax high-speed cable
50 ohm single-ended signal routing
These high speed, high density array cable assemblies feature micro coax cable and rugged Edge Rate® contacts for performance up to 14 Gbps.
Features
Downloads & Resources
Literature
Technical Documents
Products
SEAC
.050" SEARAY™ High-Speed High-Density Array Cable Assembly
Features
.050" (1.27 mm) pitch
50 ohm single-ended signal routing
Designed for high-speed, micro pitch applications
Mates with SEARAY™ sockets
SEAFC
.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket, Mate for SEAC Series
Features
.050" (1.27 mm) pitch
Lower insertion/withdrawal forces
Rugged Edge Rate® contact
Solder charge termination
Up to 500 I/Os
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Assemblies
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies
- Eye Speed® HD