PC/104™ Connectors, PC/104-Plus™ Square Post Systems

PC/104™ connectors and PC/104-Plus™ elevated connectors with stack through, non stack through and self-nesting tails, in a choice of through-hole or press-fit terminations.


PC/104™ SystemsPC/104™ Systems

Elevated .100" (2.54 mm) pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Self-nesting .025" (0.635 mm) SQ post tails
  • Rugged Tiger Buy™ contacts
  • Standard and low insertion force
  • Single, double and triple row up to 108 pins
Products
V
  • ESQ
PC/104™ Systems

PC/104-Plus™ SystemsPC/104-Plus™ Systems

Self-nesting 2.00 mm (.0787") pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Choice of solder tails or press-fit tails
  • Self-nesting 0.50 mm (.0197") SQ post tails
  • Rugged Tiger Buy™ contacts
Products
V
  • ESQT
  • PTHF
  • ATS
  • JSOM
PC/104-Plus™ Systems

Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....