2.00 mm Pitch Sockets and Terminals

2.00 mm pitch sockets, headers, and terminals. 2mm connectors and board stackers in low profile, elevated and high-density designs to connect multiple boards together. Options include vertical and right-angle orientations; through-hole, surface mount, mixed technology, press-fit and pass-through terminations.


SI Lite SolutionsSI Lite - Rugged 8 Gbps High-Speed Connectors

Cost-effective board stacking solutions rated up to 8 Gbps to run high-speed signals in a variety of applications.

Features
  • Up to 8 Gbps performance
  • Compatible with popular industry standards including PCIe® 1.0, 2.0 and 3.0, JTAG, LVDS, etc.
  • Cost-effective solutions
  • Tiger Eye™ rugged contact system
  • Flexible board stackers
Products
V
  • S2M
  • T2M
  • MMS
  • CLT
  • TW-SM
  • TW-TH
  • FTSH
  • CLP
  • SFM
  • TFM
  • SFC
  • TFC
  • FOLC
  • MOLC
  • SFMC
  • TSM
  • SSM
  • SSW
SI Lite Solutions

2.00 mm (.0787") Pitch Socket Strips2mm Sockets, 2.00 mm (.0787") Pitch Socket Strips

Rugged 2mm sockets, 2.00 mm (.0787") pitch socket strips with flexibility on three axes.

Features
  • Choice of four contact systems
  • Vertical and right-angle/horizontal
  • Through-hole, surface mount and press fit
  • Standard, low profile and elevated
  • One through six rows
  • Self-nesting PC/104-Plus™ Sockets
  • Pass-through and bottom entry contacts
Products
V
  • SQW
  • SQT
  • ESQT
  • PTF
  • PTHF
  • CLT
  • MMS
  • SMM
  • S2M
  • TLE
  • LS2
2.00 mm (.0787") Pitch Socket Strips

2.00 mm (.0787") Pitch Terminal Strips2 mm Terminals, (.0787") Pitch Terminal Strips

2 mm Terminals, (.0787") Pitch Terminal strips with 0.50 mm (.020") square posts and flexibility on three axes.

Features
  • Flexible terminal strips and board stackers
  • Low profile, skyscraper, vertical, right-angle
  • Through-hole, surface mount, press fit
  • Modify post or stacker height as standard
  • One through six rows
  • FleXYZ™ design flexibility in three axes
  • Self-mating socket/terminal strips
Products
V
  • TMM
  • MTMM
  • TMMH
  • MMT
  • LTMM
  • ZLTMM
  • TSH
  • TMMS
  • T2M
  • TW-TH
  • TW-SM
  • PTT
  • LS2
2.00 mm (.0787") Pitch Terminal Strips

Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....