.050" (1.27 mm) Pitch IDC Systems

Mates with .016" (0.41 mm) square post terminal strips.

FEATURES

  • High-performance Tiger Eye™ contacts
  • Choice of socket and plug terminations
  • Exceptionally low profile .200" (5.08 mm)
  • Variety of options including strain relief
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations

Products

FFSD

.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • All common pin counts from 4 to 25
  • Mating shrouded terminal strips and ejector headers
  • Optional strain relief
  • Polarization key
  • Wide variety of wiring options including reverses, daisy chains, etc.
.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

FFMD

.050" Tiger Eye™ IDC Ribbon Cable Assemblies, Terminal/Socket

Features
  • .050" (1.27 mm) pitch
  • All common pin counts from 4 to 25
  • Optional strain relief
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Double ended with termination to socket strip available
.050"  Tiger Eye™ IDC Ribbon Cable Assemblies, Terminal/Socket

FFTP

Low profile twisted pair ribbon cable assembly, 0.050" pitch

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • All common pin counts from 5 to 25
  • Mating shrouded terminal strips and ejector headers
  • Polarization key
Low profile twisted pair ribbon cable assembly, 0.050" pitch

FMTP

.050" Tiger Eye™ IDC Twisted Pair Cable Assembly, Terminal

Features
  • .050" (1.27 mm) pitch
  • All common pin counts from 5 to 25
  • Double ended with termination to socket strip available
.050" Tiger Eye™ IDC Twisted Pair Cable Assembly, Terminal

EHF

.050" Shrouded IDC Header with Ejectors

Features
  • .050" (1.27 mm) pitch
  • All common pin counts from 4 to 25
  • Through-hole, right-angle and surface mount
  • Polarization notch
  • Optional caps to lock cable to header
.050" Shrouded IDC Header with Ejectors

SHF

Shrouded Terminal Strip, 0.050" pitch

Features
  • .050" (1.27 mm) pitch
  • All common pin counts from 4 to 25
  • Mates with FFSD/FFTP without strain relief
  • Polarization notch
  • Through-hole, right-angle and surface mount
Shrouded Terminal Strip, 0.050" pitch

ESHF

.050" Shrouded Header For FFSD With Strain Relief

Features
  • .050" (1.27 mm) pitch
  • All common pin counts from 4 to 25
  • Mates with FFSD/FFTP with strain relief
  • Polarization notch
  • Through-hole, right-angle and surface mount
.050" Shrouded Header For FFSD With Strain Relief

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....