2.00 mm (.0787") Pitch IDC Connectors, Terminals, and Sockets

This 2mm pitch IDC Connector mates with 0.50 mm (.0197") square post terminal strips.

FEATURES

  • High-performance Tiger Eye™ contacts
  • Choice of socket and plug terminations
  • Low 5.08 mm (.200") profile
  • Variety of options including strain relief
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations

Products

TCSD

IDC Socket Cable Assemblies, 2.00mm Pitch

Features
  • 2.00 mm (.0787") pitch
  • High-reliability Tiger Eye™ contacts
  • All common pin counts from 4 to 25
  • Optional strain relief
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Mating shrouded terminal strips and ejector headers
IDC Socket Cable Assemblies, 2.00mm Pitch

TCMD

2.00 mm IDC Ribbon Cable Assembly, Terminal

Features
  • 2.00 mm (.0787") pitch
  • All common pin counts from 4 to 25
  • Optional strain relief
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Double ended with termination to socket strip available
2.00 mm IDC Ribbon Cable Assembly, Terminal

EHT

2.00 mm Shrouded IDC Ejector Header

Features
  • Optional caps to lock cable to header
  • Polarization notch
  • 2.00 mm (.0787") pitch
  • Through-hole, right-angle and surface mount
  • All common pin counts from 5 to 25
2.00 mm Shrouded IDC Ejector Header

STMM

2.00 mm Shrouded Terminal Strip, Cable Mate

Features
  • 2.00 mm (.0787") pitch
  • All common pin counts from 4 to 25
  • Polarization notch
  • Through-hole, right-angle and surface mount
2.00 mm Shrouded Terminal Strip, Cable Mate

ZSTMM

2.00 mm Shrouded Variable Stack Height Terminal Strip, Cable Mate

Features
  • 2.00 mm (.0787") pitch
  • All common pin counts from 4 to 25
  • Flex stack design for elevated mating
  • Polarization notch
2.00 mm Shrouded Variable Stack Height Terminal Strip, Cable Mate

ETMM

2.00 mm Shrouded Terminal Strip For TCSD With Strain Relief

Features
  • Polarization notch
  • 2.00 mm (.0787") pitch
  • All common pin counts from 5 to 25
  • Through-hole, right-angle and surface mount
2.00 mm Shrouded Terminal Strip For TCSD With Strain Relief

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....