2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

FEATURES

  • Components only, customer assembly
  • No special tooling required
  • Available in 2, 3, 4 or 5 positions
  • Accepts 24 AWG discrete wire cable
  • Standard single latch for locking

VIDEOS

Samtec Discrete Wire IDC System

Products

I2SS

2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket

Features
  • 2.00 mm (.0787") pitch
  • 24 AWG cable
  • Plastic latch
  • UL: File # E111594
2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket

T2I

2.00 mm Discrete Wire IDC Terminal Strip

Features
  • Pitch: 2.00 mm (.0787")
  • Orientation: Vertical
  • Termination: Through-hole
  • Special Feature: Latching
2.00 mm Discrete Wire IDC Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....