.100" (2.54 mm) Pitch IDC Systems

Mates with .025" (0.635 mm) square post terminal strips.

FEATURES

  • Any pin count from 2 to 36 per row
  • Low profile/slim body design
  • Single and double row
  • Socket and terminal assemblies
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations

Products

IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Any pin count from 4 to 72
  • Gray and color coded cable
  • Mating shrouded terminal strips and ejector headers
  • Wide variety of wiring options including reverses, daisy chains, etc.
Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Any pin count from 2 to 36
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Mating shrouded terminal strips and ejector headers
Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

IDMD

Slim Body Double-Row IDC Male Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Any pin count from 4 to 64
  • Double ended with termination to socket strip available
  • Gray and color coded cable
  • Wide variety of wiring options including reverses, daisy chains, etc.
Slim Body Double-Row IDC Male Assemblies, 0.100" Pitch

IDMS

Slim Body Single-Row IDC Male Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Any pin count from 2 to 32
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Double ended with termination to socket strip available
Slim Body Single-Row IDC Male Assemblies, 0.100" Pitch

HCSD

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Most common pin counts from 10 to 40
  • Dual beam contacts mate with .025" (0.635 mm) square posts
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Mating shrouded terminal strips and ejector headers
  • Polarization key
IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCSS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Most common pin counts from 5 to 20
  • Dual beam contacts mate with .025" (0.635 mm) square posts
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Mating shrouded terminal strips and ejector headers
  • Polarization key
IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCMD

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Most common pin counts from 10 to 40
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Double ended with termination to socket strip available
IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCMS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Most common pin counts from 5 to 20
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Double ended with termination to socket strip available
IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

EJH

.100" Shrouded IDC Ejector Header

Features
  • .100" (2.54 mm) pitch, double row
  • Most common pin counts from 10 to 50
  • Through-hole, right-angle and surface mount
  • Polarization notch
.100" Shrouded IDC Ejector Header

TST

Shrouded PCB Headers, 0.100" pitch

Features
  • Most common pin counts from 10 to 72
  • Polarization notch
  • .100" (2.54 mm) pitch
  • Through-hole vertical and right-angle
Shrouded PCB Headers, 0.100" pitch

HTST

.100" High-Temp Shrouded Terminal Strip, Cable Mate

Features
  • Most common pin counts from 10 to 72
  • Polarization notch
  • .100" (2.54 mm) pitch
  • Through-hole, right-angle and surface mount
.100" High-Temp Shrouded Terminal Strip, Cable Mate

ZST

.100" Shrouded Elevated Terminal Strip, Cable Mate

Features
  • .100" (2.54 mm) pitch
  • Flex stack design for elevated mating
  • Most common pin counts from 10 to 72
  • Polarization notch
.100" Shrouded Elevated Terminal Strip, Cable Mate

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....