.250" Pitch PowerStrip™/40 Discrete Wire System

.250" Pitch PowerStrip™/40

High-power cable and mating sockets up to 40 A per pin for rugged applications.

FEATURES

  • 40 A high-power systems
  • Dual leaf / dual blade power blades
  • Tiger Eye™ signal contacts
  • Rugged latching system
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)

VIDEOS

Micro Rugged & Power Interconnects - Samtec

PowerStrip™ High Power Systems

Products

IPS6

.250" PowerStrip™/40 A Discrete Wire Socket Housing

Features
.250" PowerStrip™/40 A Discrete Wire Socket Housing

CC10R

.250" PowerStrip™/40 A Crimp Contact, Reel Packaging

Features
  • .250" (6.35 mm) pitch
  • Copper alloy crimp termination contact
  • Accepts 10 to 12 AWG cable
  • Reeled contacts
.250" PowerStrip™/40 A Crimp Contact, Reel Packaging

PESS

.250" PowerStrip™/40 A Single Row Discrete Wire Cable Assembly, Socket

Features
  • .250" (6.35 mm) pitch
  • High-power dual leaf style contact
  • Polarized with rugged latching system
  • 10 and 12 AWG cable
  • 2 to 8 power positions
  • Current rating to 34.5 A
.250" PowerStrip™/40 A Single Row Discrete Wire Cable Assembly, Socket

PET

.250" PowerStrip™/40 A High-Power Terminal Strip

Features
  • .250" (6.35 mm) pitch
  • High-power dual blade contact
  • 2 to 8 power positions
  • Current rating to 27.6A
.250" PowerStrip™/40 A High-Power Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....