1.00 mm Pitch Micro Mate™ Discrete Wire System

1.00 mm Pitch Micro Mate™ Discrete Wire System

Space saving discrete wire system that supports cable-to-board, cable-to-cable and cable-to-panel applications.


FAMILY OVERVIEW

Micro Rugged & Power Interconnect Solutions

Samtec’s Micro Mate™ discrete wire systems offer incredible space savings and design flexibility. Crimp-style dual leaf contacts provide a reliable connection in a slim, low profile design for cable-to-board, cable-to-cable and cable-to-panel applications.

FEATURES

  • One product family that supports cable-to-board, cable-to-cable and cable-to-panel applications
  • Extremely small form factor compared to other 28 AWG assemblies
  • Rugged single or double row latching for a solid connection
  • Panel mount version fits .033” - .090” panel thickness
  • Teflon™ fluoropolymer wire available for high temp or halogen free applications
  • Extremely low profile, right-angle board mount connector/cable mate
  • Available as components or complete assemblies
  • Assembly tooling available

DOWNLOADS & RESOURCES

Literature

Micro Mate™ eBrochure

Micro Mate™ eBrochure

Get
Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Get

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Products

S1SS

Micro Mate™ Single Row Discrete Wire Cable Assembly, 1.00 mm Pitch

Features
  • 1.00 mm (.0394") pitch
  • Crimp-style dual leaf contact
  • 2, 3, 5, 7, 10, 15 and 20 contacts
  • 28 or 30 AWG
Micro Mate™ Single Row Discrete Wire Cable Assembly, 1.00 mm Pitch

S1SST

Micro Mate™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, 1.00 mm Pitch

Features
  • 1.00 mm (.0394") pitch
  • Crimp-style dual leaf contact
  • 2, 3, 5, 7, 10, 15 and 20 contacts
  • 28 or 30 (Preliminary) AWG Teflon™ fluoropolymer
Micro Mate™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, 1.00 mm Pitch

S1SD

Micro Mate™ Double Row Discrete Wire Cable Assembly, 1.00 mm Pitch

Features
  • 1.00 mm (.0394") pitch
  • Crimp-style dual leaf contact
  • 2 through 20 contacts per row
  • 28 and 30 AWG cable
  • UL: File # E111594
Micro Mate™ Double Row Discrete Wire Cable Assembly, 1.00 mm Pitch

S1SDT

Micro Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, 1.00 mm Pitch

Features
  • 1.00 mm (.0394") pitch
  • Crimp-style dual leaf contact
  • 2 through 20 contacts per row
  • 28 and 30 AWG Teflon™ fluoropolymer cable
Micro Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, 1.00 mm Pitch

T1M

Discrete Wire Terminal Strip, 1.00 mm Pitch

Features
  • 1.00 mm (.0394") pitch
  • Vertical and horizontal surface mount
  • 2, 3, 5, 7, 10, 15 and 20 contacts
Discrete Wire Terminal Strip, 1.00 mm Pitch

T1SS

1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly, Terminal

Features
  • 28 or 30 AWG wire
  • 2 – 10 positions
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly, Terminal

T1SST

1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • 28 or 30 (Preliminary) AWG Teflon™ fluoropolymer
  • 2 – 10 positions
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

T1SD

1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly, Terminal

Features
  • 28 or 30 AWG wire
  • 2 – 10 positions per row
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly, Terminal

T1SDT

1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • 28 or 30 (Preliminary) AWG Teflon™ fluoropolymer
  • 2 – 10 positions per row
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

T1PS

1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly, Terminal

Features
  • 28 or 30 AWG wire
  • 3 – 10 positions
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly, Terminal

T1PST

1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • 28 or 30 (Preliminary) AWG Teflon™ fluoropolymer
  • 3 – 10 positions
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

T1PD

1.00 mm Micro Mate™ Double Row Panel Mount Discrete Wire Cable Assembly, Terminal

Features
  • 28 or 30 AWG wire
  • 2 – 10 positions per row
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Double Row Panel Mount Discrete Wire Cable Assembly, Terminal

T1PDT

1.00 mm Micro Mate™ Double Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • 28 or 30 (Preliminary) AWG Teflon™ fluoropolymer
  • 2 – 10 positions per row
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
  • Choice of single ended, double ended or transfer end
1.00 mm Micro Mate™ Double Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

ISS1

1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly Housing

Features
  • 1.00 mm (.0394") pitch
  • Semi-auto assembly tooling available
  • Hand tool available
  • 2, 3, 5, 7, 10, 15 and 20 contacts
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly Housing

ISD1

1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly Housing

Features
  • 1.00 mm (.0394") pitch
  • Semi-auto assembly tooling available
  • Hand tool available
  • 2 through 20 contacts per row
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly Housing

CC09R

1.00 mm Pitch Micro Mate™ Crimp Contact, Reel Packaging

Features
  • 1.00 mm (.0394") pitch
  • Crimp-style dual leaf contact
  • Assembly tooling available (Visit samtec.com/tooling)
  • Reeled contacts (30k reel)
1.00 mm Pitch Micro Mate™ Crimp Contact, Reel Packaging

CC09M

1.00 mm Pitch Micro Mate™ Crimp Contact, Mini Reel Packaging

Features
  • 1.00 mm (.0394") pitch
  • Crimp-style dual leaf contact
  • Assembly tooling available (Visit samtec.com/tooling)
  • Reeled contacts (5k reel)
1.00 mm Pitch Micro Mate™ Crimp Contact, Mini Reel Packaging

IST1

1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly Housing, Terminal

Features
  • 1.00 mm (.0394") pitch
  • Semi-auto assembly tooling available
  • Hand tool available
  • 2 – 10 positions
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly Housing, Terminal

ISP1

1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly Housing, Terminal

Features
  • 1.00 mm (.0394") pitch
  • Semi-auto assembly tooling available
  • Hand tool available
  • 3 – 10 positions
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly Housing, Terminal

IDT1

1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly Housing, Terminal

Features
  • 1.00 mm (.0394") pitch
  • Semi-auto assembly tooling available
  • Hand tool available
  • 2 – 10 positions
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly Housing, Terminal

IDP1

Micro Mate™ Discrete Wire Socket Housing, 1.00 mm Pitch

Features
  • 1.00 mm (.0394") pitch
  • Semi-auto assembly tooling available
  • Hand tool available
  • 2 – 10 positions
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
Micro Mate™ Discrete Wire Socket Housing, 1.00 mm Pitch

TC37M

1.00 mm Micro Mate™ Crimp Terminal, Mini Reel Packaging

Features
  • 1.00 mm (.0394") pitch
  • Assembly tooling available
  • Reeled contacts (5k reel)
1.00 mm Micro Mate™ Crimp Terminal, Mini Reel Packaging

TC37R

1.00 mm Micro Mate™ Crimp Terminal, Full Reel Packaging

Features
  • 1.00 mm (.0394") pitch
  • Assembly tooling available
  • Reeled contacts (25k reel)
1.00 mm Micro Mate™ Crimp Terminal, Full Reel Packaging

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....