.165" Pitch Power Mate® Discrete Wire System

Rugged power system with individually shrouded contacts for reliability in harsh environments.

FEATURES

  • Current rating to 7.6 A
  • Plastic latches
  • 16 AWG to 24 AWG PVC or Teflon™ fluoropolymer cable
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Products

IPBD

.165" Power Mate® Discrete Wire Socket Housing

Features
  • .165" (4.19 mm) pitch
  • 16 to 24 AWG PVC or Teflon™ fluoropolymer cable
  • Polarized, single or double row system
  • Plastic latches
.165" Power Mate® Discrete Wire Socket Housing

CC69L

.165" Power Mate® Crimp Contact, Loose Piece

Features
  • .165" (4.19 mm) pitch
  • Phosphor bronze crimp termination contact
  • 16 to 24 AWG PVC or Teflon™ fluoropolymer cable
  • Loose contacts
  • Assembly tooling available (Visit samtec.com/tooling)
.165" Power Mate®  Crimp Contact, Loose Piece

CC69R

.165" Power Mate® Crimp Contact, Reel Packaging

Features
  • .165" (4.19 mm) pitch
  • Phosphor bronze crimp termination contact
  • 16 to 24 AWG PVC or Teflon™ fluoropolymer cable
  • Reeled contacts (4,000 parts per reel)
  • Assembly tooling available (Visit samtec.com/tooling)
.165" Power Mate®  Crimp Contact, Reel Packaging

PMSD

.165" Power Mate® Double Row Discrete Wire Cable Assembly, Socket

Features
  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • 16 to 24 AWG PVC wire
  • Polarized, double row system to 10 pins
  • Mating shrouded terminal strips available
  • Current rating to 7 A @ 75°C
  • Plastic latches
.165" Power Mate® Double Row Discrete Wire Cable Assembly, Socket

PMSDT

.165" Power Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • 24 AWG Teflon™ fluoropolymer cable
  • Polarized, double row system to 10 pins
  • Plastic latches
  • Mating shrouded terminal strips available
  • Current rating to 7 A @ 75°C
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.165" Power Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

PMSS

.165" Power Mate® Single Row Discrete Wire Cable Assembly, Socket

Features
  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • 16 to 24 AWG PVC wire
  • Polarized, single row system to 5 pins
  • Mating shrouded terminal strips available
  • Plastic latches
.165" Power Mate® Single Row Discrete Wire Cable Assembly, Socket

PMSST

.165" Power Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • 24 AWG Teflon™ fluoropolymer cable
  • Polarized, single row system to 5 pins
  • Plastic latches
  • Mating shrouded terminal strips available
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.165" Power Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

IPBT

.165" Power Mate® Isolated Power Terminal Header

Features
  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • Single or double row
  • Optional polarized guide post holes
  • Vertical through-hole and surface mount, right-angle through-hole
  • Elevated stack height options
  • Current rating to 5.3 A @ 75°C
.165" Power Mate® Isolated Power Terminal Header

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....