.100" Pitch Mini Mate® Discrete Wire System

.100" Pitch Mini Mate® Discrete Wire System

Rugged individually shrouded contacts for reliability in harsh environments.


FEATURES

  • Current rating to 3.3 A
  • Plastic or metal latches
  • 20 AWG to 30 AWG PVC or Teflon™ fluoropolymer cable
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)

DOWNLOADS & RESOURCES

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Get

Technical Documents

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Samtec Discrete Wire Cable Assemblies

Products

IPD1

.100" Mini Mate® Discrete Wire Socket Housing

Features
  • Polarized, single or double row system
  • Metal or plastic latches
.100" Mini Mate® Discrete Wire Socket Housing

CC79L

.100" Mini Mate® Crimp Contact, Loose Piece

Features
  • 20 to 30 AWG PVC wire
  • 20, 24, 28 and 30 AWG Teflon™ fluoropolymer wire
  • Assembly tooling available (Visit samtec.com/tooling)
  • Loose contacts
.100" Mini Mate®  Crimp Contact, Loose Piece

CC79R

.100" Mini Mate® Crimp Contact, Reel Packaging

Features
  • 20 to 30 AWG PVC wire
  • 20 to 30 AWG Teflon™ fluoropolymer cable
  • Assembly tooling available (Visit samtec.com/tooling)
  • Reeled contacts
.100" Mini Mate®  Crimp Contact, Reel Packaging

IPM1

.100" Mini Mate® Discrete Wire Terminal Housing

Features
  • Polarized, single or double row system
.100" Mini Mate® Discrete Wire Terminal Housing

IPR1

.100" Mini Mate® Panel Mount Discrete Wire Terminal Housing

Features
  • Polarized, double row system
  • UL: File # E111594
.100" Mini Mate® Panel Mount Discrete Wire Terminal Housing

T1M74-L

.100" Mini Mate® Crimp Terminal, Loose Piece

Features
  • 20 to 30 AWG PVC wire
  • 20 to 30 AWG Teflon™ fluoropolymer cable
  • Assembly tooling available (Visit samtec.com/tooling)
  • Loose terminals
.100" Mini Mate® Crimp Terminal, Loose Piece

T1M74-R

.100" Mini Mate® Crimp Terminal, Reel Packaging

Features
  • 20 to 30 AWG PVC wire
  • 20 to 30 AWG Teflon™ fluoropolymer cable
  • Assembly tooling available (Visit samtec.com/tooling)
  • Reeled terminals
.100" Mini Mate® Crimp Terminal, Reel Packaging

PK-79

IPD1 Series Polarizing Plug

Features
  • Plugs are molded black for better visibility against white Mini Mate® housing
  • Packaged 50 pieces per bag
  • Handle is easily removed after insertion
IPD1 Series Polarizing Plug

MMSD

Mini-Mate Cable Assembly, 0.100" Pitch

Features
  • 20 to 30 AWG PVC wire
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Current rating to 3.8A @ 95°C with 20 AWG
Mini-Mate Cable Assembly, 0.100" Pitch

MMSDT

.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • 20 to 30 AWG Teflon™ fluoropolymer cable
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

MMSS

Mini-Mate Cable Assembly, 0.100" Pitch

Features
  • 20 to 30 AWG PVC wire
  • Polarized, single row system to 25 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
Mini-Mate Cable Assembly, 0.100" Pitch

MMSST

.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • 20 to 30 AWG Teflon™ fluoropolymer cable
  • Polarized, single row system to 25 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

MMTD

.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Terminal

Features
  • 20 to 30 AWG PVC wire
  • Polarized, double row system to 50 pins
.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Terminal

MMTDT

.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • 20 to 30 AWG Teflon™ fluoropolymer cable
  • Polarized, double row system to 50 pins
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

MMTS

.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Terminal

Features
  • 20 to 30 AWG PVC wire
  • Polarized, single row system to 25 pins
.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Terminal

MMTST

.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • 20 to 30 AWG Teflon™ fluoropolymer cable
  • Polarized, single row system to 25 pins
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

MRTD

.100" Mini Mate® Double Row Panel Mount Discrete Wire Cable Assembly, Terminal

Features
  • 20 to 28 AWG PVC wire
  • Polarized, double row system to 30 pins
  • UL: File # E111594
.100" Mini Mate® Double Row Panel Mount Discrete Wire Cable Assembly, Terminal

MRTDT

.100" Mini Mate® Double Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • 20 to 28 AWG Teflon™ fluoropolymer cable
  • Polarized, double row system to 30 pins
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
  • UL: File # E111594
.100" Mini Mate® Double Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

IPL1

.100" Mini Mate® Isolated Power Terminal Header

Features
  • .100" (2.54 mm) pitch
  • Individually shrouded contacts
  • Single or double row
  • Vertical, right-angle and right-angle elevated through-hole
  • Vertical and horizontal surface mount
  • Current rating to 3.8A @ 95°C
.100" Mini Mate® Isolated Power Terminal Header

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....