0.80 mm Pitch Tiger Eye™ Discrete Wire System

Micro discrete wire system with Tiger Eye™ contact system for high-reliability and high-cycle applications.

FEATURES

  • High-reliability Tiger Eye™ contact system
  • 5, 10, 15 and 20 contacts per row
  • 32 AWG wire
  • Single and double ended assemblies
  • Retention latch as standard

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Samtec Discrete Wire Cable Assemblies

Products

SESDT

0.80 mm Double Row Tiger Eye™ Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • 0.80 mm (.0315") pitch
  • High-reliability Tiger Eye™ contact system
  • 5, 10, 15 and 20 positions per row
  • 32 AWG
  • Latching feature increases withdrawal force
  • UL: File # E111594
0.80 mm Double Row Tiger Eye™ Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

TEM

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Up to 8 Gbps performance
Micro Tiger Eye™ Header Strip, 0.80 mm pitch

ISDE

0.80 mm Double Row Discrete Wire Cable Assembly Housing

Features
  • 0.80 mm (.0315") pitch
  • Latching feature increases withdrawal force
  • Semi-auto assembly tooling available
  • Hand tool available
  • 5, 10, 15 and 20 positions per row
  • UL: File # E111594
0.80 mm Double Row Discrete Wire Cable Assembly Housing

CC396

0.80 mm Crimp Contact, Reel Packaging

Features
  • 0.80 mm (.0315") pitch
  • Assembly tooling available (Visit samtec.com/tooling)
  • Reeled contacts (4k, 15k or 50k reel)
  • High-reliability Tiger Eye™ contact system
0.80 mm Crimp Contact, Reel Packaging

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....