Precision RF Cable Assemblies & Connectors

Complete RF Interconnect Solutions
50 Ω Cables & Connectors • 75 Ω Cables & Connectors • Original Solutions

As a manufacturer of a broad line of electronic interconnects, Samtec offers full RF solution capabilities. In addition to high-frequency precision RF and high-performance test systems, Samtec's full line includes:

  • Micro High-Frequency U.FL and W.FL

  • 50 Ω and 75 Ω cable assemblies, cable connectors and board level interconnects

  • Ganged and high isolation cable systems

  • 100 Ω shielded twisted pair cable assemblies

  • Micro-mini interconnects

  • Non-magnetic RF solutions

  • 12G-SDI Broadcast Video solutions

Samtec is the service leader in the industry with the resources and willingness to provide technical support for launch optimization, simulation and test & measurement.

Complete Interconnect Solutions Brochure

Complete Interconnect Solutions Brochure

Download PDF

50 Ω & 75 Ω Cable Assemblies

  • Wide variety of industry standard cables with mix and match cable connectors
  • 50 Ω: High-frequency cables (semi-flexible, solid, foamed or air enhanced dielectric)
  • 50 Ω: Double-shielded RG 316 cable
  • 50 Ω: Micro high-frequency U.FL/W.FL assemblies
  • 75 Ω: RFB8T Series (with Belden 1855A cable)
  • 75 Ω: Wide variety of terminations (BNC, HD-BNC, DIN 1.0/2.3, SMB)
Precision RF Cable Assemblies

50 Ω & 75 Ω Cable Connectors

  • Straight and right-angle orientations
  • 50 Ω: Variety of jacks and plugs; bulkhead jack options
  • 50 Ω: BNC, MCX, MMCX, MMCXV (High-Vibration), SMB, TNC
  • 75 Ω: BNC, HD-BNC, DIN 1.0/2.3, MCX, MMCX, SMB (to 8 GHz)
  • 75 Ω: Die cast options available
Precision RF Cable Connectors

50 Ω & 75 Ω Board Connectors

  • Straight or right-angle; through-hole, surface mount, edge mount and mixed technology
  • 12G-SDI Broadcast Video Solutions (75 Ω BNC, HD-BNC, DIN 1.0/2.3)
  • 50 Ω: SMA, MCX, MMCX, MMCXV (High-Vibration), SMB, TNC
  • 50 Ω: SMP plugs and bullet adaptors for flexible connections
  • 75 Ω: DIN 1.0/2.3, HD-BNC, MCX, MMCX, SMB
  • 75 Ω: BNC low-profile and right-angle
Precision RF Board Connectors

Samtec Original Solutions

  • Bulls Eye® high-performance test system to 70 GHz
  • High vibration and 75 Ω MMCX
  • Ganged micro -miniature high-performance RF cable assemblies with rugged contacts
  • Circular RF shielded twisted pair system
  • IsoRate® cost-efficient high-performance isolated signal systems
  • Machined U.FL to 500 cycles
Non-Magnetic Solutions

Non-Magnetic Solutions

  • Truly non-magnetic RF solutions; 100% inspected for magnetic permeability
  • Nearly all Samtec interconnects can be ordered as non-magnetic
  • Supported by Samtec's quick-turn lead times and unmatched service
  • Ideal for medical imaging, advanced driver assistance systems, hand held devices, etc.
  • Contact [email protected]

12G-SDI Broadcast Video Solutions

  • Largest variety of 12G-SDI optimized products
  • Analysis and launch optimization (contact [email protected])
  • 75 Ω BNC, HD-BNC and DIN 1.0/2.3
  • Right-angle, vertical, edge mount, low profile and standard or tall trough-hole
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...