FireFly™ Micro Flyover System™ takes the data connection “off board” for up to 28 Gbps per lane with a path to 112 Gbps PAM4 via optical cable – or copper for cost optimization – using the same surface mount connector system. The system’s miniature footprint allows for increased density close to the data source, simplified PCB and reduced power dissipation. FireFly™ interconnects include PCIe®-Over-Fiber solutions and rugged options ideal for harsh environments.
Samtec FireFly™ optical cable systems provide the flexibility to achieve higher data rates to 28 Gbps and greater distances, simplifying board design and enhancing performance.
Future-proof system with interchangeability of FireFly™ copper and optical using the same micro mxc connector system for up to 28 Gbps per lane.
Samtec is focused on bringing to market 112 Gbps PAM4 solutions that are scalable, manufacturable and cost-efficient.
View Product Roadmap