Samtec’s high-speed cable assemblies feature Eye Speed® cable technology for excellent signal integrity performance with individual copper serve or braid shielding. The conductor is stranded for a small bend radii and dynamic high flexing cycle applications, and cost-effective ribboned cable eliminates discrete wires.
With up to 14 Gbps performance, these high-speed cables have mix-and-match end options for application specific requirements with extensive custom capabilities.
Single-ended 50 Ω and differential 100 Ω standards
26 - 38 AWG coax and twinax construction
Rugged features and options including strain relief, plastic housings, screw downs, latches, locks, etc.
Contact [email protected] for custom assemblies.
These high-speed, high-density array cable assemblies feature micro coax cable and rugged Edge Rate® contacts.
These ultra high-density, high-speed array cable assemblies feature micro coax cable and rugged Edge Rate® contacts.
These high-speed cable assemblies feature an integral ground/power plane, micro coax and micro twinax cable.
These high-speed cable assemblies feature a ground plane, micro coax or twinax cable and rugged Edge Rate® contacts.
These high-speed cable assemblies feature Eye Speed® 30 AWG twinax and 34 AWG ultra low skew twinax cable for optimized performance.
These micro rugged, high-speed cable assemblies feature Eye Speed® micro coax cable.
These high-speed cable assemblies feature rugged Edge Rate® contacts and Eye Speed® micro coax or twinax cable.
High-speed PCI Express®, PCIE Cables and Assemblies. These jumper cables support one, four, eight and sixteen PCI Express® links.