Contact our application engineering experts. We’ll connect you with a product specialist who can help you find the answers to your specific application questions.
To get your design started even faster, we encourage you to download a 3D model here or by searching for your part number directly, then using the "Download" tab in the part viewer.
High-speed, high-density backplane systems include ExaMAX® and XCede® HD in a variety of pair and column counts. ExaMAX® enables up to 56 Gbps performance and allows designers the option to optimize density or minimize board layer count. XCede® HD is a small form factor system with a modular design for significant space savings and flexibility.
Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.
Features
Small form factor provides significant space savings
Modular design provides flexibility in applications
High-performance system
High-density backplane system – up to 84 differential pairs per linear inch
1.80 mm column pitch
3-, 4- and 6-pair designs
4, 6 or 8 columns
12 - 48 pairs
Multiple signal/ground pin staging options
Integrated power, guidance, keying and side walls available
85 Ω and 100 Ω options
Three levels of sequencing enable hot plugging
Cost-effective designs available for low-speed applications
Products
HDTF
HDTM
BSP
HPTS
HPTT
HDTF
XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle
loading...
HDTM
XCede® HD 1.80 mm High-Density Backplane Vertical Header
loading...
BSP
XCede® HD High-Density Backplane Custom Right-Angle Module
loading...
HPTS
XCede® HD Power Module, Socket
loading...
HPTT
XCede® HD Power Module, Right-Angle Terminal
loading...
Modular Design
XCede® HD consists of signal, power and keying/guidance modules for incredible design flexibility. The modules can be customized in any configuration to meet specific application requirements.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […]
The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […]
The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […]
The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […]
The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […]
The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...