Sealed IO
Systems

Bulls Eye® High-Performance Test
Optimized Performance to 70 GHZ • High-Density • Space-Saving Design

The high-density array designs and advanced cabling solutions within Samtec’s Bulls Eye® product family support test and measurement applications to 70 GHz. Soldering costs are eliminated with a compression interface to the board for easy on/off and high cycle counts. The high-density and space-saving design enables smaller evaluation boards and shorter trace lengths versus traditional SMAs.

The Bulls Eye® double row 70 GHz test system is 224 Gbps PAM8, 224 Gbps PAM6, 224 Gbps PAM4 and 112 Gbps NRZ compliant, and features a 360º grounding (stripline), spring-loaded contact. The 50 GHz system is designed with a signal and ground pogo-pin contact, plus 2.40 mm end connectors. Additional double and quad row systems are available with 2.92 mm end connectors.

Bulls Eye® High Performance Test Brochure

Bulls Eye® High Performance Test Brochure

Download PDF
Bulls Eye® High Performance Test Brochure

Products

BE70A

70 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 112 Gbps PAM4 SerDes Characterization
  • 360° grounding (stripline), spring-loaded contact
  • .086 cable
  • 1.85 mm connection to instrumentation
  • Performance to 70 GHz
  • Single or double row
  • Microstrip/CPW or stripline PCB transmission
  • 50 ohm impedance
  • Replacement cables (BE70C Series) and block (BE70B Series) available
  • The signal path of channel two in this demonstration uses BE70A: results show 112 Gbps PAM4 data running virtually error-free, e-11 or better, Pre-FEC
  • 224 Gbps PAM4 SerDes Characterization possible with certain SI-optimization considerations (watch the video)
70 GHz, Bulls Eye® High-Performance Test Assembly

BE40A

50 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 56 Gbps PAM4 SerDes Characterization
  • Enhanced system design with signal and ground pogo pin
  • 2.40 mm (50 GHz) or 2.92 mm (40 GHz) connection to instrumentation
  • Performance to 50 GHz
  • Double row
  • Microstrip/CPW or stripline PCB transmission
  • 50 ohm impedance
  • 23 AWG solid dielectric low loss microwave cable with additional copper shielding
  • Replacement cables (BE40C Series) and block (BE40B Series) available
50 GHz, Bulls Eye® High-Performance Test Assembly

BDRA

20 GHz, Bulls Eye®: Double Row, High-Performance Test System

Features
  • 23 AWG solid dielectric low loss microwave cable
  • Fixed-pin design
  • 50 ohm impedance
  • Replacement cables (BE23S Series), block (BDR Series) and elastomer available
20 GHz, Bulls Eye®: Double Row, High-Performance Test System

BQRA

20 GHz, Bulls Eye®: Quad Row, High-Performance Test System

Features
  • 23 AWG solid dielectric low loss microwave cable
  • Fixed-pin design
  • 50 ohm impedance
  • Replacement cables (BE23S Series), block (BQR Series) and elastomer available
20 GHz, Bulls Eye®: Quad Row, High-Performance Test System


When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...