Flexible
Stacking

Flexible Stacking
INCREDIBLE FLEXIBILITY • CUSTOMIZABLE • IDC CABLE SYSTEMS

Samtec has more ways to connect two or more PCBs than any other connector company. With the industry's largest variety of board stacking interconnects, and the most design flexibility to solve almost every design challenge, Samtec makes it easy to find the right board-to-board interconnect system. Header and socket systems are available in a variety of pitch, density, stack height, contact system, orientation, and other standard or modified options.

IDC cable assemblies feature Samtec's high-reliability Tiger Eye™ IDC contacts on 1.27 mm and 2.00 mm pitch, as well as dual beam contacts on 2.54 mm pitch. Choice of socket and plug terminations, low profile and slim body designs; ejector, shrouded and elevated headers for mating.

Flexible Stacking Brochure

Flexible Stacking Brochure

Download PDF

x

DESIGN FLEXIBILITY

Post Height and Body Positions Adjustable in .005" (0.13 mm) Increments Flexible Stacking Design Flexibility
Board Stacking Distance 1.65 mm (.065") — 48.51 mm (1.910")
Number of Pins 2 – 300
Number of Rows 1 – 6
Variety of Pitches 0.80 mm (.0315") — .200" (5.08 mm)
Contact Systems Tiger Eye™, Tiger Claw™, Tiger Buy™, Tiger Beam™
Orientations Vertical, Right-angle
Applications Coplanar, Pass-through, Bottom Entry, Self-nesting

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...