Edge Card Systems

Edge Card Systems
Speeds to 56 gbps • Edge Rate® Contacts • Variety of Options

Samtec offers a full line of edge card connectivity solutions for industries and applications including datacom, industrial, high-performance computing, and the PCI Express® market, along with a product roadmap to support 56 Gbps speeds and beyond. Solutions include a wide variety of options – a choice of pitch, pin count, orientation and designs such as power/signal combo or press-fit tails, plus ruggedizing features.

Edge Card Systems Brochure

Edge Card Systems Brochure

Download PDF

x

Variety of Options

  • Pitch: 0.50 mm, 0.60 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Pin/Pair Count: 10 – 300 total positions available
  • Stack Height: Vertical, right-angle, edge mount, pass-through
  • Options: Power/signal combo, press-fit tails, PCI Express®, rugged weld tabs, locks and latches
Edge Card Systems Variety

High-Speed 0.60 mm Pitch Edge CardGenerate® High-Speed 0.60 mm Pitch Edge Card

Generate® high-speed edge card sockets with differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable.

Features
  • 0.60 mm pitch differential pair system
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
  • Edge Rate® contacts optimized for signal integrity performance
  • 0.60 mm pitch mating high-speed cable assembly (GC6) available
Products
V
High-Speed 0.60 mm Pitch Edge Card

High-Speed 0.80 mm Pitch Edge CardGenerate® High-Speed 0.80 mm Pitch Edge Card

Generate® high-speed edge card sockets with rugged Edge Rate® contacts on a micro 0.80 mm pitch.

Features
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts
  • Card slot: 1.60 mm (.062")
  • Single-ended and differential pairs
  • Vertical, right-angle, edge mount
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • RU8 system for elevated board stacking
  • Performance: Up to 18.5 GHz / 37 Gbps
Products
V
High-Speed 0.80 mm Pitch Edge Card

High-Speed 1.00 mm Pitch Edge CardGenerate® High-Speed 1.00 mm Pitch Edge Card

Generate® 1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.

Features
  • 28 Gbps NRZ performance
  • Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
  • 20 – 140 total pins
  • Accepts .062" (1.60 mm) thick cards
  • Optional weld tab and alignment pin
  • Performance to 14 GHz / 28 Gbps
Products
V
High-Speed 1.00 mm Pitch Edge Card

Micro Edge Card SystemsMicro Edge Card Systems

Micro pitch edge card sockets in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole

Features
  • Performance to 56 Gbps NRZ
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Vertical, right-angle, edge mount
  • Available in surface mount and through-hole
  • Performance: Up to 14.5 GHz / 29 Gbps
Products
V
features

PCI Express® Edge CardsPCI Express® Edge Card Sockets

High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.

Features
  • PCI Express® 3.0, 4.0 and 5.0 systems
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Vertical or right-angle PCB mount and card edge mount
  • 1.00 mm (.0394") pitch
  • Alignment pins
  • 7 GHz / pin (14 Gbps / pin)
  • Accepts 1.60 mm (.062") card
  • Polarized
Products
V
features

Serial ATA Link Card SocketSATA Socket, Serial ATA High-Speed Link Card Sockets

High-speed micro plane SATA socket accommodates variable mating card thickness.

Features
  • Tremendous board stacking, routing flexibility
  • Mount in pairs on same side or opposite side for easy routing
  • SATALink™ compatible
  • Variable mating card thickness
  • Low profile
  • Large deflection BeCu contact
Products
V
Serial ATA Link Card Socket

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...