High-Speed Dual Row Strips

Reliable SI Performance • Optimized for Speed • Space-Saving Designs

Samtec offers the largest variety of high-speed board-to-board interconnects in the industry with full engineering support, online tools and an unmatched service attitude.

High-speed mezzanine solutions include Q Series® ground plane connectors for reliable performance in space-saving designs, as well as Edge Rate® connector strips optimized for signal integrity performance to 56Gbps PAM4 in a wide variety of stack heights.

Extended Life Product™ (E.L.P.™) certified solutions are tested to rigorous standards, which evaluate contact resistance in simulated storage and field conditions: 10 Year Mixed Flowing Gas (MFG) and high mating cycles (250 to 2,500).

High-Speed Dual Row Strips Overview Download

High-Speed Dual Row Strips Brochure

Download PDF

x

Edge Rate® Rugged, High-Speed Connector Strips

Edge Rate® Rugged, High-Speed Connector Strips

These Edge Rate® rugged high-speed connector strips feature contacts optimized for signal integrity performance, increased durability and cycle life.



Q Pairs® Differential Pair Mezzanine Connectors

Q Pairs® Differential Pair Mezzanine Connectors

Samtec Q Pairs® differential pair mezzanine connectors are designed for high-speed board-to-board applications where signal integrity is essential.

Features
  • Performance: Up to 10.5 GHz / 21 Gbps

  • Optimized for 100 ohm systems

  • Integral ground/power plane

  • Stack height: 5.00-25.00 mm

  • Contacts: Up to 100 pairs

Product Family Image for Q Pairs®


Q2™ Rugged, Shielded High-Speed Connectors

Q2™ Rugged, Shielded High-Speed Connectors

These rugged shielded high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ

  • Increased insertion depth

  • Dual stage hot pluggable

  • Integral ground/power plane

  • Shielded option available

  • Power combo option

  • Contacts: Up to 208 I/Os

  • Stack height: 10.00 mm–16.00 mm

Products
Product Family Image for Q2™

E.L.P.™ High Mating Cycle Connectors

E.L.P.™ High Mating Cycle Connectors

These high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.

Features
  • Passed 10 year Mixed Flowing Gas (MFG)

  • High-mating cycles (250 to 2,500)

  • Variety of high-reliability, rugged contact systems

  • Various connector types and pitches available

Products
Product Family Image for Extended Life Products

More High-Speed Board-to-Board