precision rf / test systems FOR NEXT GEN SPEEDS

Samtec helps address the challenges of next generation data rate requirements with industry-leading interconnect expertise, along with full system optimization services and support, including a vast library of development platforms and evaluation kits for many of our high-performance interconnect systems. The high-density array designs and advanced cabling solutions within Samtec’s Bulls Eye® product family enable optimized performance to 50 GHz (with 70 GHz systems in development).

Overview

Precision RF & Test Systems

Samtec offers a wide variety of Precision RF connectors and cables for high-performance testing, including high-density Bulls Eye® test point arrays that enable optimized performance to 50 GHz, and feature a compression interface, small footprint and high cycle count

precision rf testpoint

Industry Standards & 12G-SDI

Industry standard 50 Ω and 75 Ω RF solutions include a wide variety of cables, components and board level interconnects with mix-and-match flexibility, as well as the industry’s largest variety of 12G-SDI products for Broadcast Video applications, including BNC and HD-BNC™.

industry standard

Original & Custom RF Solutions

Samtec’s RF Original Solutions include high-performance, high-density Bulls Eye® test point systems, 100 Ω shielded twisted pair cable assemblies, ganged micro-mini systems, U.FL compatible plug to 500 cycles, and high-isolation IsoRate® systems.

original custom rf

DEVELOPMENT PLATFORMS

Bulls Eye® 50 GHz Test Point Evaluation Kit

  • Enables testing and evaluation of Samtec’s Bulls Eye® high-performance test point system
  • Contains BE40A Product double-row, high-density array test point
  • Routes high-speed differential pairs from BE40A Product to high-precision RF connectors
  • Supports multiple high-precision RF connector options (e.g. 1.85 mm, 2.40 mm, 2.92 mm)
  • Optimized SI performance via Samtec’s Final Inch® BOR PCB trace routing
  • Learn more at samtec.com/bullseye
bulls eye

Xilinx® Kintex® UltraScale™ FPGA KCU1250 Characterization Kit

  • Enables evaluation of the 20 GTH 16.3 Gbps transceivers available on the UltraScale™ XCKU040-FFVA1156 FPGA
  • Access to both the Integrated Bit Error Ratio Test (IBERT) demonstration and the Vivado® Design Suite enables quick evaluation of the industry leading GTH transceivers
  • Ideal for connecting to a broad range of evaluation platforms, including backplanes and optical evaluation boards to high-speed test equipment
  • Included are the Bulls Eye® test point system supporting a full GTH quad, with four transmit / receive pairs and five Bulls Eye® connector pads for the GTH transceivers and reference clocks
  • Kit also includes two pairs of differential MRCC inputs with SMA connectors that expand I/O with three FMC interfaces
  • Learn more at samtec.com/standards/fpgakcu1250
rf kcu1250

Fidus 12G-SDI HPC FPGA Mezzanine Card (FMC)

  • The 12G-SDI HPC FMC from Fidus Systems and inrevium provides a video processing development platform for transportation of 4k / 60 fps video over a single coaxial cable link
  • Contains 6x 75 Ω HD-BNC connectors which provide system I/O access:
    • - 1x 12G-SDI input
    • - 1x 12G-SDI output
    • - 3x 12G-SDI In or Out
    • - 1x Video Sync input
  • System I/O can be doubled by adding a second, optional expansion module
  • Includes 6x 75 Ω High-Density BNC Bulkhead Jack, Right-Angle and Through-Hole connectors (HDBNC-J-P-GN-RA-BH1)
  • Learn more at samtec.com/12gsdi
vita fmc

Families

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...