High-Performance Optics for Next Gen Speeds

Samtec helps address the challenges of next generation data rate requirements with industry-leading expertise and full system optimization support, including a vast library of development platforms and evaluation kits. Samtec Optical Group provides design, development and application support for high-performance micro optics, PCIe®-Over-Fiber and Silicon Photonics solutions that are scalable, manufacturable, and cost-efficient for 56+ Gbps applications.
active optics solutionator banner

Overview

FireFly™ Micro Flyover System™

High-performance, future-proof system enables data rates to 28 Gbps (roadmap to 56+ Gbps) and/or greater distances by flying data over lossy PCB materials. The design enhances signal integrity and architectural flexibility, while an ultra micro footprint enables industry-leading density.

High-Performance Micro Optical Engine Technology

Standard & Custom Applications

Samtec’s micro optical engine and high-speed cable expertise, along with a multitude of heat sink and End 2 connector options, enables cost-effective, high-performance solutions for applications including 12G-SDI broadcast video, data center and HPC protocols (e.g. Ethernet).

Solutions for Standard & Custom Applications

PCIe®-Over-Fiber Assemblies

Optical cable system transmits PCIe® signals at Gen 3 data transfer rates through FireFly™ optical up to 100 meters. The cable assembly and optional adaptor card support PCIe® protocol for delivering high data rates, low latency, power savings and guaranteed transmission.

PCIe®-Over-Fiber Optical Assembly and Adaptor Card

Development Platforms

FireFly™ 25 / 28 Gbps FMC+ Development Kit

  • FireFly™ optical engines provide adjustable power levels to support cable lengths up to 100 meters
  • Kit supports Data Center, HPC and FPGA-to-FPGA protocols including Ethernet, InfiniBand™, Fibre Channel and Aurora
  • Provides up to 400 / 448 Gbps full-duplex bandwidth over up to 16 channels from an FPGA to an industry-standard multi-mode fiber optic cable
  • The module can be used for optical data communication on any FPGA development board supporting high-speed multi-gigabit transceivers; it can also run system data or BERT testing on all channels in parallel, making evaluation and development with an FPGA much easier
  • For additional details contact [email protected] or visit samtec.com/25g-28g-firefly-fmcp.
FireFly™ 28 Gbps FMC+ Development Kit

FireFly™ 14 Gbps FMC Development Kit

  • FireFly™ optical engines provide adjustable power levels to support cable lengths up to 100 meters
  • Kit supports Data Center, HPC and FPGA-to-FPGA protocols including Ethernet, InfiniBand™, Fibre Channel and Aurora
  • Provides up to 140 Gbps full-duplex bandwidth over 10 channels from an FPGA to an industry-standard multi-mode fiber optic cable
  • As a VITA 57.1 FMC module, the 14 Gbps kit can run actual system data or BERT testing on all channels at the same time, making evaluation with a specific FPGA much easier
  • For additional details contact [email protected] or visit: samtec.com/14g-firefly-fmc.
FireFly™ 14 Gbps FMC Development Kit

FireFly™ Test Kit

  • The FireFly™ test kit allows designers real-time evaluation of an actively running copper or optical FireFly™ system in their own lab, using their own inputs
  • Rated up to 25 Gbps
  • Bulls Eye® test point system allows connection to test equipment
  • Go to samtec.com?fik-firefly-xx for additional details
FireFly™ Test Kit

PCIe®-Over-Fiber Adaptor Card

  • Features Samtec’s PCIe®-Over-Fiber optical cable solution
  • Supports Gen 3 platform; Gen 4 in development
  • Delivers high data transfer rates with low latency, power management and guaranteed transmission
  • Scalable configurations for cost optimized performance: x4 single, dual or quad, x8 single or dual, and x16 single
  • Enables clear signal transmission with increased reach and cost optimization
  • For additional details contact [email protected] or visit samtec.com?pcoa.
PCIe®-Over-Fiber Adaptor Card

Families

Firefly™ Micro Flyover System™FireFly™ Micro Flyover System™

Future-proof system with interchangeability of FireFly™ copper and optical using the same micro connector system for up to 28 Gbps per lane.

Features
  • High-speed performance to 28 Gbps per lane
  • x4 and x12 designs
  • Variety of integral heat sink and End 2 options
  • Interchangeability of copper and optical
  • Micro rugged two-piece connector
  • Extended temperature and PCIe®-Over-Fiber solutions
Products
V
  • ECUO
  • PCUO
  • ETUO
  • ECUE
  • PCUE
  • UEC5-1
  • UEC5-2
  • UCC8
  • PCOA
Firefly™ Micro Flyover System™

Passive Optical SystemsPassive Optical Systems

This passive optical system features a patch cable with MTP end options and a single or double port adaptor with keying options for proper alignment.

Features
  • MTP male or female end options
  • 12 or 24 fibers
  • 3, 10 and 100 meter standard cable lengths
  • 3.00 mm round jacketed cable
  • Single or double port adaptor
  • Keying options for proper alignment
Products
V
  • FOPC
  • OPA
Passive Optical Systems

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...