Mezzanine Systems for Next Gen Speeds

Samtec helps address the challenges of next generation data rate requirements with industry-leading interconnect expertise, along with full system optimization services and support, including a vast library of development platforms and evaluation kits for high-performance interconnect systems. Samtec’s expanding line of proven High-Speed Mezzanine solutions engineered for 28 / 56 Gbps speeds includes extreme density arrays and ultra-high-density strips, along with optional mating cable systems.

Overview

NovaRay® 56 Gbps NRZ Arrays

NovaRay® Extreme Density Arrays are optimized for the demands of 56 Gbps systems and beyond, with a roadmap to 112 Gbps PAM4. Attributes include low crosstalk, tight impedance control and industry-leading data rates and density. Cable systems are also available.

Extreme Density Arrays & Cables

AcceleRate® HD 56 Gbps Strips

AcceleRate® HD Ultra-High-Density, Multi-Row Strips are incredibly dense with up to 240 total I/Os, a slim 5 mm width, and a low 5 mm stack height. Edge Rate® contacts are optimized for signal integrity and enable support of 56 Gbps PAM4 (28 Gbps NRZ) applications.

Ultra-High-Density Multi-Row Strips on 0.635 mm Pitch

SEARAY™ High-Density Arrays

SEARAY™ Open-Pin-Field Arrays enable maximum grounding and routing flexibility; Low Profile & Ultra High-Density designs are also available. SEARAY™ VITA 57.1 FMC / VITA 57.4 FMC+ connectors are engineered to aid in application development.

Open-Pin-Field Arrays, VITA 57.1 FMC & VITA 57.4 FMC+

Development Platforms

Microsemi® PolarFire™ Evaluation Kit

Ideal for high-speed transceiver evaluation, 10 Gb Ethernet, IEEE1588, JESD204B, SyncE, SATA and more, the Microsemi® PolarFire™ Evaluation Kit leverages Samtec’s SEARAY™ VITA 57.1 FMC connectors. Features include:

  • Connections via a High Pin Count (HPC) FPGA Mezzanine Card (FMC), numerous SMAs, PCIe®, Dual Gigabit Ethernet RJ45, SFP+ and USB
  • Mating connectors for the mezzanine card include ASP-134488-01 for 10 mm stack and ASP-134602-01 for 8.50 mm stack

View additional details at: samtec.com/fmc.

Microsemi® PolarFire™ Evaluation Kit

FMC / FMC+ Development Kits & Boards

Samtec offers a variety of development kits and boards featuring SEARAY™ VITA 57.1 FMC and VITA 57.4 FMC+ connectors that are designed to help simplify design and reduce time to market.

View details and additional kits at samtec.com/fmc or samtec.com/fmc-plus.

FMC / FMC+ Development Kits & Boards

SI Evaluation Kits

Samtec Signal Integrity Evaluation Kits help simplify the design process and reduce time to market. Kits are available for many of our high-performance connector sets and standard high-speed cable assembly configurations. Custom kits are also available.

View details at samtec.com/kits or contact [email protected] for the current list of available kits.

SI Evaluation Kits

Families

NovaRay®NovaRay® 112 Gbps PAM4, Extreme Density Arrays

NovaRay® combines extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.

Features
  • 112 Gbps PAM4 per channel
  • 4.0 Tbps aggregate data rate - 9 IEEE 400G channels
  • Innovative, fully shielded differential pair design enables extremely low crosstalk (to 40 GHz) and tight impedance control
  • 112 differential pairs per square inch
  • Two points of contact ensure a more reliable connection
  • 92 Ω solution addresses both 85 Ω and 100 Ω applications
Products
V
  • NVAM
  • NVAF
  • GPSO
  • NVAC
  • NVAM-C
NovaRay®

AcceleRate® HDAcceleRate® HD Ultra-Dense Multi-Row Mezzanine Strips

These 0.635 mm pitch high-density multi-row mezzanine strips feature up to 240 high-speed Edge Rate® contacts in a slim, low-profile design.

Features
  • Incredibly dense with up to 240 total I/Os; up to 400 I/Os in development
  • Low profile 5 mm stack height
  • Slim 5 mm width
  • 4-row design; 10 - 60 positions per row (40 - 240 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications
  • Solder ball technology for simplified processing and self aligning
  • Additional stack heights in development
Products
V
  • ADM6
  • ADF6
  • GPSO
AcceleRate® HD

SEARAY™SEARAY™ High-Density Open-Pin-Field Arrays

These high-speed, high-density open-pin-field arrays allow maximum grounding and routing flexibility.

Features
  • Maximum routing and grounding flexibility
  • Lower insertion/extraction forces vs. typical array products
  • 56 Gbps PAM4 performance
  • Up to 560 I/Os in open pin field design
  • 1.27 mm (.050") pitch
  • Rugged Edge Rate® contact system
  • Can be "zippered" during mating/unmating
  • Solder charge terminations for ease of processing
  • Meets Extended Life Product™ (E.L.P.™) standards
  • 7 - 18.5 mm stack heights
  • Vertical, right-angle, press-fit
  • Elevated systems to 40 mm
  • 85 ohm systems
  • Standards: VITA 47, VITA 57.1 FMC, VITA 57.4 FMC+, VITA 74 VNX, PISMO™ 2
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
Products
V
  • SEAF
  • SEAM
  • SEAF-RA
  • SEAM-RA
  • SEAMP
  • SEAFP
  • SEAFP-RA
  • SEAR
  • SEAMI
  • JSO
  • GPPK
  • GPSK
SEARAY™

LP Array™LP Array™ Low Profile Open-Pin-Field High-Density Array

These low profile open-pin-field arrays feature as low as a 4 mm stack height and up to 400 total I/Os.

Features
  • 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 28 Gbps NRZ/56 Gbps PAM4 performance
Products
V
  • JSO
  • LPAF
  • LPAM
LP Array™

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...