Enabling 56 Gbps electrical performance, ExaMAX® Vertical Headers & Right-Angle Receptacles meet industry specifications including PCI Express® and Ethernet, and feature a reliable two-point contact system on 2.00 mm pitch. Guide / power modules also available.
ExaMAX® Direct-Mate Orthogonal Headers and Right-Angle Receptacles on 2.00 mm pitch eliminate the need for a backplane / midplane, decreasing the number of connectors needed, while improving airflow and shortening the signal path for enhanced signal integrity.
The ExaMAX® High-Speed Backplane Cable System leverages Samtec’s Eye Speed® Ultra Low Skew Twinax Cable technology for improved signal integrity, increased flexibility and routability. The system is highly customizable and helps reduce cost with lower layer counts.
Samtec Signal Integrity Evaluation Kits help simplify the design process and reduce time to market. Kits are available for many of our high-performance connector sets and standard high-speed cable assembly configurations. Custom kits are also available.
View details at samtec.com/kits or contact [email protected] for the current list of available kits.
ExaMAX® high-speed backplane interconnects deliver 56 Gbps electrical performance.
Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.