RF Original Solutions

High-frequency and low-frequency RF products that are unique to Samtec. This includes Bulls Eye® for test and measurement, Magnum RF™ multi-port blocks and cable assemblies, Flexible Waveguide for E-band, Ganged and Micro-Mini Systems, 100 Ohm Shielded Twisted Pair Assembly, IsoRate® high-isolation RF, and 75 Ohm or high-vibration MMCX solutions.


Bulls Eye®Bulls Eye® RF High-Performance Test to 90 GHz

Bulls Eye® high-performance test assembly features a high-density space saving design that enables smaller evaluation boards and shorter trace lengths in test and measurement applications. The Bulls Eye® block compression mounts to the board for placement directly adjacent to the SerDes being characterized. The solderless design improves overall cost and is easy to use within a lab setting.

Features
  • 90 GHz, 70 GHz, 50 GHz and 40 GHz test assemblies
  • Compression mounts to the board for placement directly adjacent to the SerDes being characterized
  • Solderless design improves cost
  • Easy to use within a lab setting
  • Microstrip/CPW or Stripline PCB transmission
  • End 2 connection to instrumentation: 1.00 mm, 1.85 mm, 2.40 mm or 2.92 mm
  • High-density, space-saving design
  • Single or double row
  • Test boards available for performance verification
  • RF Group: dedicated RF engineers provide personal support for meeting specific RF challenges
Products
V
  • BE90A
  • BE70A
  • BE40A
Bulls Eye®

Magnum RF™ Magnum RF™ Ganged, Multi-Port, High-Frequency Connectors

Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.

Features
  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Ganged, SMPM connectors: operate mode-free up to 65 GHz
  • Micro-miniature SMPM style enables smaller bundle sizes for weight savings and increased airflow
  • 50 ohm impedance
  • Cable-to-board and board-to-board solutions
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
Products
V
  • GC47
  • GC86
  • GPPC
  • GPPB
  • PRFIA
Magnum RF™

Flexible WaveguideFlexible Waveguide Cable Assemblies and Adaptors

Samtec’s new, high-frequency micro waveguide technology supports the demands of next generation millimeter wave systems. It uses a cable design allowing flexibility and a reduced size, yet also maintains loss performance similar to that of a traditional waveguide.

Features
  • Flexible and dynamically stable
  • Near-zero loss performance
  • Ultra-small form factor
  • High-frequency, micro
  • Frequency bands supported: E-band and V-band
  • E-band (60 GHz to 90 GHz)
  • V-band (50 GHz to 75 GHz)
Products
V
  • WF12
  • WGBA
  • WF15
Flexible Waveguide

Ganged Micro ScaleGanged Micro Scale RF Jacks, Plugs, and Cables

Samtec's ganged micro-miniature high-performance RF jacks, plugs, and cables are on a 5.00 mm pitch and available as board-to-board or cable-to-board systems.

Features
  • Performance to 6 GHz
  • 50 ohm and 75 ohm solutions
  • Full ganged system or ganged with industry standard end 2 options
  • Micro-miniature, rugged contacts
  • Optional captive panel screws
  • Single or double-ended cable assemblies
  • Optional threaded inserts
Products
V
  • GRF1-C
  • GRF1H-C
  • GRF7-C
  • GRF7H-C
  • GRF1-J
  • GRF1-P
  • GRF7-J
  • GRF7-P
Ganged Micro Scale

Shielded Twisted Pair CableShielded Twisted Pair Cable System

High-speed shielded twisted pair cable assembly for 100 ohm applications.

Features
  • 100 ohm signal routing
  • 28 AWG shielded twisted pair cable
  • Terminal and socket end options available
  • Choice of cable length
Products
V
  • C28S
  • CJT-TH
  • CJT-BH
Shielded Twisted Pair Cable

IsoRate®IsoRate® High-Isolation RF Connectors and Cables

These IsoRate® high-isolation RF connectors and cables offer substantial savings over traditional RF connectors at approximately half the cost.

Features
  • Half the cost of traditional RF at virtually the same performance
  • Edge Rate® contacts for high-isolation
  • 50 ohm board-to-board systems
  • 50 ohm full ganged system or ganged with industry standard end 2 options
  • Positive latching available
Products
V
  • IJ5C
  • IJ5H
  • IJ5
  • IP5
IsoRate®

Micro-Mini 75 OhmMicro-Mini 75 Ohm RF Connectors and Cables

Micro-mini interconnects with higher extraction force.

Features
  • Performance to 6 GHz
  • Simple snap-on coupling
  • Straight plug or jack
  • RG 179 cable termination
Products
V
  • MMCX7-TH
  • MMCX7-CA
  • RF179
  • GRF7H-C
Micro-Mini 75 Ohm

High-Vibration MMCXHigh Vibration MMCX

Micro-miniature interconnects with snap-on coupling for high-vibration applications.

Features
  • Simple snap-on coupling
  • Ideal for high-vibration environments
  • 50 ohm impedance
  • RG 316 and RG 174 cable options
  • Non-magnetic options available for medical and aerospace applications
Products
V
  • MMCXV-CA
  • MMCXV-TH
  • MMCXV-EM
High-Vibration MMCX

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...