30% smaller than SMBs
Vertical and right-angle orientations
Performance: up to 6 GHz
50 Ohm: RG 174, RG 316 or RG 178 cable terminations
50 Ohm: Non-magnetic options available for medical and aerospace applications
75 Ohm: RG 179 cable available
Mini coax interconnects featuring a space-saving design which is approximately 30 percent smaller than SMBs.
Features
Downloads & Resources
Literature
Technical Documents
Products
MCX
50 Ohm MCX Jack or Plug, Board Connector
Features
50 ohm impedance
Performance to 6 GHz
Non-magnetic option available for medical and aerospace applications
Through-hole, surface mount, mixed technology or edge mount
MCX-CA
50 Ohm MCX Jack or Plug, Cable Termination
Features
50 ohm impedance
Straight jack and straight or right-angle plug available on RG 174, RG 316 or RG 178 cable
Non-magnetic option available for medical and aerospace applications
MCX cable connector
MCX7
75 Ohm MCX Jack or Plug, Board Connector
Features
Optimized for 3G SDI solutions
Performance to 6 GHz
Through-hole or surface mount
75 ohm performance
75 Ohm micro-mini interconnects also available (MMCX7 Series)
MCX7-CA
75 Ohm MCX Plug, Cable Termination
Features
Straight or right-angle plug available on RG 179 cable
MCX cable connector
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF™
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®