Samtec offers RF connectors, cables, and adaptors for frequencies up to 110 GHz; 50 Ohm and 75 Ohm impedance; push-on, threaded or bayonet coupling; cable assembly, cable connector and board level applications. Interface types include 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMPM, SMP, MCX, MMCX, BNC, High-Density BNC, MHF U.FL/W.FL, and many more. Original RF solutions include Bulls Eye® for test and measurement, Ganged Micro-Mini Systems, 100 Ohm Shielded Twisted Pair Assembly, IsoRate® high-isolation RF, and 75 Ohm or high-vibration MMCX solutions.
Build your RF cable assemblies using Samtec’s RF Cable Solutionator®. RF Cable Solutionator® allows engineers to choose a connector and cable type, and create a final part number, in under a minute. Results include product specifications, pricing and availability, models and prints. Samtec offers a wide range of RF cable assemblies available with low-loss microwave / millimeter wave cable from .047 to .277, RG type cable (316, 174, 178, 58, 179, 6), 12G-SDI Belden cables, high-density ganged and Samtec-optimized varieties. Interface types include 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMPM, SMP, MCX, MMCX, BNC, High-Density BNC, MHF U.FL/W.FL, and more.
Phase and amplitude stable high-performance microwave cable assemblies designed to support extended frequency ranges for emerging applications.
High-frequency Precision RF interconnects to 110 GHz
High-frequency Precision RF interconnects to 90 GHz
1.85 mm connectors and cable assemblies, 50 Ohm Precision RF high-frequency interconnects to 65 GHz
High-frequency Precision RF interconnects to 50 GHz
2.92mm Precision RF Cable Assemblies and Connectors to 40 GHz. Ideal for high-performance test applications. Board level compression mount interconnects in various board thicknesses, and low loss microwave cable assemblies available.
High-frequency Precision RF interconnects to 34 GHz
50 Ohm RF SMA connectors and cable assemblies. Subminiature interconnects with screw-type coupling.
SMPM connectors, and cable assemblies, Precision RF, 65 GHz high-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF™ solutions.
SMP RF Cable Assemblies to 40 GHz. Ideal for high-performance test applications. SMP interconnects enable blind-mating with axial misalignment. Available with Samtec's high-performance low loss microwave cable assemblies.
High-frequency Precision RF interconnects to 18 GHz
Robust RF Type N connectors interface with threaded coupling, 50 Ohm
BNC connectors, cables, and cable assemblies, 75 & 50 Ohm miniature quick connect/disconnect RF interfaces.
Samtec 75 ohm DIN 1.0/2.3 connectors have push-pull coupling and are designed for high-density applications.
HD-BNC 75 ohm 12G-SDI performance with 4x the panel density of standard BNC solutions.
Micro high-frequency system for use when performance and space limitations are a concern.
MCX connectors and cable assemblies with 50 & 75 Ohm impedance featuring a space-saving design which is approximately 30 percent smaller than SMBs.
MMCX connnectors and cable assemblies with 50 & 75 Ohms impedance, featuring snap-on coupling and non-magnetic options.
SMB connectors, cables, and cable Assemblies, 50 & 75 Ohm RF, subminiature interconnects featuring snap-on coupling and a space-saving alternative to SMAs.
TNC connectors, cables, and cable Assemblies, 50 Ohm with threaded coupling interface in standard and reverse polarity.
Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.
Bulls Eye® high-performance test assembly features a high-density space saving design that enables smaller evaluation boards and shorter trace lengths in test and measurement applications. The Bulls Eye® block compression mounts to the board for placement directly adjacent to the SerDes being characterized. The solderless design improves overall cost and is easy to use within a lab setting.
High-speed shielded twisted pair cable assembly for 100 ohm applications.
These IsoRate® high-isolation rf connectors and cables offer substantial savings over traditional RF connectors at approximately half the cost.
Samtec offers RF cable connectors with bayonet, threaded, and push-on coupling features; available for a wide variety of industry standard cables. Interface types include 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMPM, SMP, MCX, MMCX, SMB, TNC, BNC, High-Density BNC, and many more. High-frequency cable connectors are manufactured with a precise tolerance interface to ensure superior repeatability and high mechanical stability. Download our Cable Connector Compatibility Guide for Industry Standard cable terminations.
High-frequency Precision RF interconnects to 110 GHz
High-frequency Precision RF interconnects to 90 GHz
High-frequency Precision RF interconnects to 65 GHz
High-frequency Precision RF interconnects to 50 GHz
High-frequency Precision RF interconnects to 40 GHz
High-frequency Precision RF interconnects to 34 GHz
High-frequency Precision RF interconnects to 34 GHz
Subminiature interconnects with screw-type coupling.
High-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF™ solutions.
High-frequency Precision RF interconnects to 40 GHz
High-frequency Precision RF interconnects to 18 GHz
Robust N Type interface with threaded coupling
75 Ohm and 50 Ohm BNC miniature quick connect/disconnect RF interfaces.
Samtec 75 ohm DIN 1.0/2.3 connectors have push-pull coupling and are designed for high-density applications.
High-Density BNC: 75 ohm 12G-SDI performance with 4x the panel density of standard BNC solutions.
Mini coax interconnects featuring a space-saving design which is approximately 30 percent smaller than SMBs.
Micro-miniature interconnects with snap-on coupling.
Subminiature interconnects featuring snap-on coupling and a space-saving alternative to SMAs.
Threaded coupling interface in standard and reverse polarity.
RF Board connectors are available for cable-to-board or board-to-board, ganged and blind-mate applications. Interface types include 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMPM, SMP, MCX, MMCX, SMB, TNC, BNC, High-Density BNC, and many more. Vertical, right-angle or edge mount orientations and through-hole, surface mount or mixed technology PCB terminations are available.
High-frequency Precision RF interconnects to 110 GHz
High-frequency Precision RF interconnects to 90 GHz
High-frequency Precision RF interconnects to 65 GHz
High-frequency Precision RF interconnects to 50 GHz
High-frequency Precision RF interconnects to 40 GHz
Subminiature interconnects with screw-type coupling.
High-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF™ solutions.
High-frequency Precision RF interconnects to 40 GHz
75 Ohm BNC miniature quick connect/disconnect RF interfaces.
Samtec 75 ohm DIN 1.0/2.3 connectors have push-pull coupling and are designed for high-density applications.
High-Density BNC: 75 ohm 12G-SDI performance with 4x the panel density of standard BNC solutions.
Mini coax interconnects featuring a space-saving design which is approximately 30 percent smaller than SMBs.
Micro-miniature interconnects with snap-on coupling.
Subminiature interconnects featuring snap-on coupling and a space-saving alternative to SMAs.
Threaded coupling interface in standard and reverse polarity.
Samtec offers RF Board-to-board connectors with stack height options from 4.22 mm (.166”) to 10 mm (.394”). Solutions include high-density multi-port blocks, SMPM/SMP with axial and radial float for blind-mate or misalignment applications, and high-isolation low-cost systems.
Samtec offers in-series and between-series precision RF adaptors with well-performing VSWR and insertion loss. Plug-to-plug (male-to-male), jack-to-jack (female-to-female) or plug-to-jack (male-to-female) adaptors are available with threaded or push-on coupling. Interface types include SMPM, 1.00 mm, 1.85 mm, 2.40 mm, 2.92 mm and more to support high-frequency applications to 110 GHz. SMPM-to-SMPM (PRFIA Series) spring-loaded bullet adaptors maintain consistent signal contact in high-vibration applications to ensure excellent performance through the system.
High-frequency Precision RF in-series RF adaptors for SMPM, 1.85 mm, 2.40 mm or 2.92 mm interconnects
High-frequency Precision RF between-series adaptors for 1.00 mm to 1.85 mm or SMPM to 2.92 mm connections
High-frequency and low-frequency RF products that are unique to Samtec. This includes Bulls Eye® for test and measurement, Magnum RF™ multi-port blocks and cable assemblies, Flexible Waveguide for E-band, Ganged and Micro-Mini Systems, 100 Ohm Shielded Twisted Pair Assembly, IsoRate® high-isolation RF, and 75 Ohm or high-vibration MMCX solutions.
Bulls Eye® high-performance test assembly features a high-density space saving design that enables smaller evaluation boards and shorter trace lengths in test and measurement applications. The Bulls Eye® block compression mounts to the board for placement directly adjacent to the SerDes being characterized. The solderless design improves overall cost and is easy to use within a lab setting.
Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.
Samtec’s new, high-frequency micro waveguide technology supports the demands of next generation millimeter wave systems. It uses a cable design allowing flexibility and a reduced size, yet also maintains loss performance similar to that of a traditional waveguide.
Samtec's ganged micro-miniature high-performance RF jacks, plugs, and cables are on a 5.00 mm pitch and available as board-to-board or cable-to-board systems.
High-speed shielded twisted pair cable assembly for 100 ohm applications.
These IsoRate® high-isolation RF connectors and cables offer substantial savings over traditional RF connectors at approximately half the cost.
Micro-mini interconnects with higher extraction force.
Micro-miniature interconnects with snap-on coupling for high-vibration applications.