SFSS

Product Specs
  Configure Your Product Using the Options Below

.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Socket

rohs logo

The SFSS is a single row, discrete wire cable assembly. The SFSS uses Samtec's Tiger Eye™ contact system for reliability in tough conditions. SFSS is available as components or full assemblies, with tooling available. SFSS uses PVC cable and offers multiple design options.

Configured Part Number
.
.
Features

  • .050" (1.27 mm) pitch

  • 28 and 30 AWG PVC wire

  • High-reliability Tiger Eye™ contacts

  • Mating shrouded terminal strips available

  • Metal latch option

  • Polarized single row system to 50 pins

Specs Kit

Secured form. No spam.

. .
.
.
. .
.