Chassis-to-Chassis, Mid-Board Connectivity Via 5 Meter Cabled Backplane (SC 2019)

Chassis-to-Chassis, Mid-Board Connectivity Via 5 Meter Cabled Backplane (SC 2019)

This chassis-to-chassis demonstration shows mid-board connectivity via a five meter cabled backplane architecture. It emulates next generation data center architectures for typical 19 inch rack mount applications. From Super Computing 2019.

Products

ARC6

AcceleRate® Slim Cable Assembly, 0.635 mm Pitch

Features
  • PCIe® 6.0/CXL® 3.1 capable

  • View the full line of AcceleRate® products

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • 8, 16 and 24 differential pair options available

  • Rugged metal latching system

  • “Reversed Polarity” pinout option for reduced Far-End Crosstalk

  • 0.635 mm pitch

  • 34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable

  • High-density 2-row design

AcceleRate® Slim Cable Assembly, 0.635 mm Pitch

ARF6-RA

AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch

Features
  • View the full line of AcceleRate® products

  • PCIe® 6.0/CXL® 3.1 capable

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • Mates with ARC6 slim cable assembly

  • 8, 16 and 24 differential pair options available

  • Rugged metal latching and shielding

  • Standard weld tabs

  • 0.635 mm pitch

  • Right-angle for increased flexibility

  • High-density 2-row design

AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch

EBCF

ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

Features
  • 112 Gbps PAM4 performance (Cable-to-Cable)

  • PCIe® 6.0/CXL® 3.1 capable

  • Samtec’s Eye Speed® ultra low skew twinax cable provides improved signal integrity, increased flexibility and routability

  • Improves signal integrity and increases signal path length at higher data rates

ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

EBTF-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Receptacle

Features
  • 4 or 6 pairs per column

  • 2.00 mm (.0787") pitch

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.1 capable

  • Press-fit termination

  • This product complies with UL document number E111594
  • RoHS compliant
ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Receptacle

Downloads

Literature

---

High-Speed Cable Interconnect Solutions Guide

Download PDF
---

High-Speed Board-to-Board & Backplane Guide

Download PDF
---

AcceleRate® Cable eBrochure

Download PDF

Blog Article

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.