A Cable Backplane Solution For 112 Gbps PAM4 Architecture

A Cable Backplane Solution For 112 Gbps PAM4 Architecture

From DesignCon 2020, Scott McMorrow walks us through a live demo of 112 Gbps PAM4 Samtec Flyover® cable products running with the latest Xilinx® advanced processor, targeted for 7 nm, 112 Gbps SerDes FPGA applications.

Products

NVAC

0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assembly

Features
  • 112 Gbps PAM4 per channel

  • PCIe® 6.0/CXL® 3.1 capable

  • 40% smaller than conventional cable solutions

  • 34 AWG Eye Speed® twinax cable

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Rugged metal latching system

0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assembly

NVAM-C

0.80 mm NovaRay® Extreme Density & Performance Terminal for NVAC Series

Features
  • 112 Gbps PAM4 per channel

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Rugged metal latching for mating with NovaRay® cable assembly

  • 40% smaller than conventional cable connectors

  • Mates with NovaRay® cable assembly (NVAC Series)

  • PCIe® 6.0/CXL® 3.1 capable

0.80 mm NovaRay® Extreme Density & Performance Terminal for NVAC Series

EBCM

ExaMAX® 2.00 mm High-Speed Backplane Cable Header

Features
  • 112 Gbps PAM4 performance (Cable-to-Cable)

  • PCIe® 6.0/CXL® 3.1 capable

  • Samtec’s Eye Speed® ultra low skew twinax cable provides improved signal integrity, increased flexibility and routability

  • Improves signal integrity and increases signal path length at higher data rates

ExaMAX® 2.00 mm High-Speed Backplane Cable Header

EBCF

ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

Features
  • 112 Gbps PAM4 performance (Cable-to-Cable)

  • PCIe® 6.0/CXL® 3.1 capable

  • Samtec’s Eye Speed® ultra low skew twinax cable provides improved signal integrity, increased flexibility and routability

  • Improves signal integrity and increases signal path length at higher data rates

ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

Downloads

Literature

---

High-Speed Cable Interconnect Solutions Guide

Download PDF
---

High-Speed Board-to-Board & Backplane Guide

Download PDF
---

NovaRay® eBrochure

Download PDF

Blog Article

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.