70 GHz High-Performance Test Solutions

70 GHz High-Performance Test Solutions

This live product demonstration, from DesignCon 2020, shows how Bulls Eye® can be used effectively in a real-life evaluation board environment.

Products

BE70A

70 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 112 Gbps PAM4 SerDes Characterization

  • 360° grounding (stripline), spring-loaded contact

  • .086 cable

  • 1.85 mm connection to instrumentation

  • Performance to 70 GHz

  • Single or double row

  • Microstrip/CPW or stripline PCB transmission

  • 50 ohm impedance

  • Replacement cables (BE70C Series) and block (BE70B Series) available

  • The signal path of channel two in this demonstration uses BE70A: results show 112 Gbps PAM4 data running virtually error-free, e-11 or better, Pre-FEC

  • 224 Gbps PAM4 SerDes Characterization possible with certain SI-optimization considerations (watch the video)

70 GHz, Bulls Eye® High-Performance Test Assembly

NVAF

0.80 mm NovaRay® Extreme Density & Performance Socket

Features
  • 112 Gbps PAM4 per channel

  • PCIe® 6.0/CXL® 3.1 capable

  • 7, 9, 10 and 12 mm stack heights

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Two points of contact ensure a more reliable connection

  • Minimal variance in data rate as stack height increases

  • Analog Over Array™ capable

0.80 mm NovaRay® Extreme Density & Performance Socket

NVAM

0.80 mm NovaRay® Extreme Density & Performance Terminal

Features
  • 112 Gbps PAM4 per channel

  • PCIe® 6.0/CXL® 3.1 capable

  • 7, 9, 10 and 12 mm stack heights

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Two points of contact ensure a more reliable connection

  • Minimal variance in data rate as stack height increases

  • Analog Over Array™ capable

0.80 mm NovaRay® Extreme Density & Performance Terminal

Downloads

Literature

---

Bulls Eye® eBrochure

Download PDF
---

Precision RF Design Guide

Download PDF
---

High-Speed Cable Interconnect Solutions Guide

Download PDF
---

NovaRay® eBrochure

Download PDF
---

High-Speed Board-to-Board & Backplane Guide

Download PDF

Blog Article

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.