High-speed performance to 28 Gbps per lane
x4 and x12 designs
Interchangeability of copper and optical
Variety of integral heat sink and End 2 options
Micro rugged two-piece connector
Extended temperature and PCIe®-Over-Fiber solutions
FireFly™ Optical Transceivers
FireFly™ Optical TransceiversSamtec's FireFly™ Micro Flyover System™ embedded and rugged optical transceivers take data connection "off board" for up to 28 Gbps per lane with a path to 112 Gbps PAM4 via optical cable at greater distances, or copper for cost optimization.
Features
Products
Halo™
Halo™ Next Gen Optical Transceivers - IN DEVELOPMENTIN DEVELOPMENT - Designed for next gen embedded applications demanding 56/112 Gbps PAM4 performance in low profile and ruggedized form factors.
Features
Up to 16 channels (8 channel bidirectional); 112 Gbps PAM4 per lane
Low 6.5 mm profile with a 2-piece contact system
Designed to withstand high shock and vibration
Features a low center of gravity for a stable connection to the board
Optically pluggable for easy field replacement
Protocol agnostic
Supports data center, HPC and FPGA Protocols, including 10/40/100 GbE Ethernet, InfiniBand™, Fibre Channel, PCIe®, CXL® and Aurora
Variety of heat sink options for conduction, convection, cold plates or liquid cooling thermal relief
Rugged surface mount connector with integrated locking latch mechanism simplifies mating/unmating of the cable assembly
Halo™ optical, copper and active copper systems are interchangeable using the same high-performance surface mount connector
Passive Optical Systems
Passive Optical SystemsThis passive optical system features a patch cable with MTP end options and a single or double port adaptor with keying options for proper alignment.
Features
MTP male or female end options
12 or 24 fibers
3, 10 and 100 meter standard cable lengths
3.00 mm round jacketed cable
Single or double port adaptor
Keying options for proper alignment