Samtec delivers Sudden Service® solutions for standard and customer-specific automotive designs by providing an array of options to meet the robust quality, production and compliance requirements of our customers. Our automotive interconnect systems are ideal for applications requiring high-performance, high-density, high-reliability / high mating cycles, optics and microelectronics solutions, with varying degrees of PPAP options.

standard catalog
product

Certified ISO-9001

Built to Samtec's drawing

Sudden Samples for prototyping

Short lead times for volume

a-series for
automotive
catalog

Certified to IATF 16949 to
support Level 3 PAPP
requirements

Built to Samtec's
drawings & standards

Short lead times
for volume

acd-series for
customization

Certified to IATF 16949 to
support all agreed upon customer
specific requirements

Vendor Managed Inventory
options for volume

Applications

Samtec offers a wide variety of solutions for any type of automotive application.


infotainment

Infotainment
 

embedded

Embedded Compute Modules
 

charging

Charging Infrastructure

vision

Vision Systems
 

cv2x

C-V2X Technology
 

Certifications


Samtec is IATF 16949, ISO 14001 and ISO 9001 certified, and is fully integrated with in-house tooling, plating and automated manufacturing capabilities that provide for advanced development, low-cost, quick turn and high volume production. In addition, Samtec is compliant with International Traffic and Arms Regulations (ITAR) and with EU WEEE and RoHS directives.

More Information On Quality And Certifications

IATF 16949
ISO 14001
ISO 9001
IMDS
RoHS Compliant
REACH Compliant

PPAP - PRODUCTION PART APPROVAL PROCESS

Samtec uses proven processes that meet our IATF 16949 certification. Samtec designates these products with an A-Series part number. For each A-Series product, a customer will receive a Level 3 Product Part Approval Process (PPAP) package.

PPAP Eligible

Rugged Features & Custom Solutions


Ruggedizing Options

Friction Locks
Guide Posts
Screw Downs
Alignment Pins

Contact Flexibility

Tiger Claw
Tiger Eye
Tiger Buy
Power Eye

Custom Solutions

Custom Solutions
  • Pin Modifications
  • Body Modifications
  • Custom Connectors
  • Prototyping
Plating
  • Special Platings
  • Testing
  • Qualification Testing

Testing


Samtec's products are tested to or beyond industry standards
to ensure quality and performance in automotive applications.

New initiative to test products beyond typical standards for extreme applications

Rigorous testing to evaluate contact resistance in simulated storage/field conditions

All Samtec series undergo Design Qualification Testing

SAMTEC PICTURE SEARCH

Visually Find Your Solution


When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...