High power connectors and rugged connector interconnects up to 60 A, available in small form factors and elevated designs with power blades or individually shrouded power pins.
High power isolated connectors, board-to-board power socket and terminal strips with individually shrouded contacts.
Standard and high-temp connector strips with Power Eye contacts for applications up to 15 A per pin.
Micro 2.00 mm pitch power blade interconnects with up to 18 Amps for board-to-board, cable-to-board and board-to-board applications.
High-power systems for performance up to 58.7 A per contact.
Small form factor power module connectors for use as a standalone power solution or with XCede® HD connectors for micro backplane and traditional backplane applications.
Small form factor power module connectors for use as a standalone power solution or with ExaMAX® connectors for micro backplane and traditional backplane applications.
60 amp power connectors featuring a modular high power and signal combo for coplanar and right-angle board-to-board applications. Designed as a high-current and lower profile interconnect than existing connectors, EXTreme Ten60Power™ interconnects provide maximum current-to-length ratio packaged in a low 10 mm height housing that enhances airflow within the system.
High-power, low profile system.