One Piece Rugged & Power

One piece connectors, rugged and power connectors, with robust design and mechanical hold-downs for high-shock and vibration applications, available in a variety of pitch designs with profiles from 1.65 mm to 10 mm.


Micro Pitch One-PieceMicro Pitch One-Piece

1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.

Features
  • For high-shock, vibration, rugged applications
  • Elevated and low profiles from 3 mm to 10 mm
  • Optional screw mounts and alignment pins
  • Single and double row designs
Products
V
  • SEI
  • FSI
  • SIBF
Micro Pitch One-Piece

.100" (2.54 mm) Pitch One-Piece Connectors.100" (2.54 mm) Pitch One-Piece Connectors

.100" (2.54 mm) rugged one-piece connectors for superior power or signal performance and reliability.

Features
  • Power or signal applications
  • Large contact deflection
  • Vertical and right-angle designs
  • Elevated profile
Products
V
  • SIB
  • SIR1
.100" (2.54 mm) Pitch One-Piece Connectors

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...