0.635 mm (.025") Pitch Systems

Basic Blade & Beam systems for flexible stacking.

Features

  • Basic blade & beam system

  • Low profile systems available

  • Available up to 300 I/Os

  • Several meet E.L.P.™ (Extended Life Product™) standards

  • Various standard positions available up to 300

  • Edge mount style available

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center

Products

BSS

0.635 mm Basic Blade & Beam Socket Strip, Edge Mount
Features
  • Available in cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 300 I/O pins

  • Stack height of 5.00 mm (.197")

  • Standard alignment pin feature

BSS Series Thumbnail Image

BTS

0.635 mm Basic Blade & Beam Terminal Strip
Features
  • Available in cost saving gold plating

  • Edge mount style available

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 300 I/O pins

  • Stack height of 5.00 mm (.197")

  • Standard alignment pin feature

BTS Series Thumbnail Image

LSS

0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip
Features
  • Audible click when mated

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Self-mating system reduces inventory cost

  • Six stack height options from 6.00 mm to 12.00 mm

  • Up to 100 I/Os

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

LSS Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Low Profile Vertical