High-density connector strips up to 200 pins
High-retention Tiger Buy™ contacts
Four row design
Optional locking clips
Four row connectors, terminal and socket strips with up to 200 Tiger Buy™ pins on a staggered layout.
Features
Products
SOLC
Features
Application: Four row high-retention, cost-effective contact system to 200 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount
TOLC
Features
Application: Mating with high-retention Tiger Buy™ contact socket
Contact System: .010" (0.25 mm) x .015" (0.38 mm) Post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount
Contact Sales
More Low Profile Vertical
- Floating Contact Systems
- .050" x .050" Micro Pitch Systems
- .050" x .100" Pitch Systems
- 0.80 mm (.0315") Pitch Systems
- 0.50 mm (.0197") Pitch Systems
- 0.635 mm (.025") Pitch Systems
- 1.00 mm (.0394") Pitch Systems
- 2.00 mm (.0787") Pitch Socket Strips
- 2.00 mm (.0787") Pitch Terminal Strips
- .100" (2.54 mm) Pitch Socket Strips
- .100" (2.54 mm) Pitch Terminal Strips
- Precision Screw Machined Strips
- Shunts and Jumpers
- E.L.P.™ High Mating Cycle Connectors
- Micro Pitch One-Piece
- .100" (2.54 mm) Pitch One-Piece
- Cost Effective Quad Row System