Compression Connectors / One-Piece

One-piece compression connectors for rugged, high-shock and vibration applications featuring robust designs, mechanical hold downs, screw downs, and low profile designs on 1.00 mm, 1.27 mm, 2.54 mm and .100" pitch.


SUPERNOVA™ Low Profile Compression InterposersSUPERNOVA™ Low Profile Compression Interposers

High-speed, low profile one-piece interposers with a 1.27 mm body height and dual compression contacts.

Features
  • 1.27 mm standard body height
  • 1.00 mm pitch
  • Dual compression or single compression with solder balls
  • 100 – 300 total pins
  • Ideal for low cost board stacking, module-to-board and LGA interfaces
  • Minimizes thermal expansion issues
  • Analog Over Array™ capable
Products
V
  • GMI
SUPERNOVA™ Low Profile Compression Interposers

Micro Pitch One-PieceMicro Pitch One-Piece

1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.

Features
  • For high-shock, vibration, rugged applications
  • Elevated and low profiles from 3 mm to 10 mm
  • Optional screw mounts and alignment pins
  • Single and double row designs
Products
V
  • SEI
  • FSI
  • SIBF
Micro Pitch One-Piece

.100" (2.54 mm) Pitch One-Piece.100" (2.54 mm) Pitch One Piece

One-piece interconnects in vertical and right-angle designs with large contact deflection.

Features
  • Current Rating: 2.4 A per pin
  • Contacts: Up to 30 I/Os
  • Screw insert option for rugged environments
  • Alignment pins on either side of connector
  • Large contact deflection
  • Optional alignment pins
Products
V
  • OPP
  • SIB
  • SIR1
.100" (2.54 mm) Pitch One-Piece

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...