To get your design started even faster, we encourage you to download a 3D model here or by searching for your part number directly, then using the "Download" tab in the part viewer.
Sign up and receive FREE pieces of any
part number, anytime! We’ll even cover the shipping.
Cost saving, high-performance RF solutions for board-to-board and cable-to-board applications.
Samtec offers RF Board-to-board connectors with stack height options from 4.22 mm (.166”) to 10 mm (.394”). Solutions include high-density multi-port blocks, SMPM/SMP with axial and radial float for blind-mate or misalignment applications, and high-isolation low-cost systems.
Magnum RF™ Ganged, Multi-Port SMPM Block
Magnum RF™ Ganged, Multi-Port SMPM Block
50 Ohm, In-Series Adaptor
50 Ohm SMPM Plugs to 65 GHz, Through-hole
50 Ohm SMP Plug, Through-hole, 40 GHz
50 Ohm SMP Plug, Through-hole, 20 GHz
50 Ohm SMP Jack, Bullet Adaptor, 40 GHz
4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip
4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip
5.00 mm 50 Ohm Ganged Micro-Miniature RF Jack, PCB Mount
5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, PCB Mount
5.00 mm 75 Ohm Ganged Micro-Miniature RF Jack, PCB Mount
5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount
© 2024 Samtec. All rights reserved.
1-800-726-8329
1-800-SAMTEC-9
1-812-944-6733