0.635 mm pitch open-pin-field array
56 Gbps NRZ/112 Gbps PAM4 performance
Cost optimized solution
Low-profile 5 mm and up to 10 mm stack heights
Up to 400 total pins available; roadmap to 1,000+ pins
Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE
Analog Over Array™ capable
AcceleRate® HP 0.635 mm pitch arrays feature 112 Gbps PAM4 extreme performance and a flexible open-pin-field design.
Features
Downloads & Resources
Literature
Technical Documents
Products
APM6
Features
Analog Over Array™ capable
Open-pin-field design for grounding and routing flexibility
56 Gbps NRZ/112 Gbps PAM4 performance
Up to 400 total pins available; roadmap to 1,000+ pins
Low-profile 5 mm and up to 10 mm stack heights
Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE
APF6
Features
Analog Over Array™ capable
Open-pin-field design for grounding and routing flexibility
56 Gbps NRZ/112 Gbps PAM4 performance
Up to 400 total pins available; roadmap to 1,000+ pins
Low-profile 5 mm and up to 10 mm stack heights
Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE
APF6-RA
Features
Analog Over Array™ capable
Open-pin-field design for grounding and routing flexibility
64 positions per row; 4 row design
56 Gbps NRZ/112 Gbps PAM4 performance
Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE
GPSO
Features
Allows for 0.035" of initial misalignment; alignment starts before connectors engage
Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors
4 mm - 30 mm stack heights
MIL-DTL stainless steel
Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS
GPSK
Features
Accommodates blind mating in perpendicular applications
Mates with GPPK Series guide post
Use with PCB thickness of .062" (1.60 mm) to .125" (3.18 mm)
Pairs with most high-speed connector strips and arrays
GPPK
Features
Accommodates blind mating in perpendicular applications
Mates with GPSK guide post socket
Pairs with most high-speed connector strips and arrays
Contact Sales
More High-Density Arrays
- NovaRay® 112 Gbps PAM4, Extreme Density Arrays
- AcceleRate® HP High-Performance Arrays
- AcceleRate® HD Ultra-Dense, Slim Body Arrays
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- SEARAY™
- SEARAY™ 0.80 mm
- LP Array™
- SUPERNOVA™ Low Profile Compression Interposers
- HD Mezz
- E.L.P.™ High Mating Cycle Connectors
- Standoffs, Guide Posts & Hardware