High speed connectors, mezzanine systems with integral ground planes, high-density arrays, backplane interconnects, rugged signal integrity optimized Edge Rate® systems and high-speed performance to 56 Gbps NRZ/112 Gbps PAM4.
Build your mated connector set using Samtec's High-Speed Board-to-Board Solutionator®. Board-to-board high speed mezzanine connectors, strips, and systems to 28+ Gbps performance featuring integral ground planes, rugged signal integrity optimized Edge Rate® contacts, slim body and low profile stack heights.
Featuring an integral ground plane, Samtec Q Strip® high speed ground plane connectors are designed for high-speed board-to-board applications where signal integrity is essential.
Samtec Q Pairs® differential pair mezzanine connectors are designed for high-speed board-to-board applications where signal integrity is essential.
Samtec Q Rate® rugged high speed connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.
These rugged, shielded, high-speed mezzanine connectors feature a ground plane and high-wipe contacts.
Edge Rate® rugged high cycle connectors feature contact systems optimized for signal integrity performance.
High-speed, high-density Razor Beam™ fine pitch self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.
Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. Rugged high speed connectors with rugged Edge Rate® contacts, increased insertion depths, and rugged designs for contact protection during mating and unmating.
These rugged, high-speed connectors feature a ground plane and high-wipe contacts.
Rugged Edge Rate® contact systems optimized for signal integrity performance.
Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.
High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.
These high speed floating connectors provide 0.50 mm of float in the X and Y directions to minimize mating alignment errors.
Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. These high-density array connectors feature a variety of pitches, stack heights, and configurations for maximum routing, grounding, and design flexibility.
NovaRay® combines extreme density and performance for this 112 Gbps PAM4 array per channel in 40% less space than traditional arrays.
AcceleRate® HP 0.635 mm pitch arrays feature 112 Gbps PAM4 extreme performance and a flexible open-pin-field design. View the full line of AcceleRate® products.
These 0.635 mm pitch high-density, open-pin-field arrays feature up to 400 high-speed Edge Rate® contacts in a slim, low-profile design. View the full line of AcceleRate® products.
These 0.635 mm pitch power/signal arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR). View the full line of AcceleRate® products.
These high-speed, high-density open pin field arrays allow maximum grounding and routing flexibility.
These ultra high-density, high-speed open pin field arrays feature a 0.80 mm pitch for up to 50% board space savings.
These low profile open-pin-field arrays feature as low as a 4 mm stack height and up to 400 total I/Os.
High-speed low profile one-piece compression arrays with body height as low as 1.27 mm and dual or single compression contacts.
ExaMAX® high-speed backplane interconnects deliver 64 Gbps PAM4 (32 Gbps NRZ) electrical performance.
Elevated HD Mezz high-density open pin field arrays up to 35 mm stack heights.
Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. Ultra fine pitch, ultra-low profile and ultra-slim body connectors with 28+ Gbps performance.
0.40 mm and 0.50 mm pitch Micro Blade & Beam ultra slim, ultra low profile connectors.
Rugged Edge Rate® contact systems optimized for signal integrity performance.
High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.
These ultra high-density, high-speed open pin field arrays feature a 0.80 mm pitch for up to 50% board space savings.
Low profile open-pin-field arrays down to 4 mm stack height and up to 400 total I/Os.
High-speed interposers up to 56 Gbps NRZ featuring an ultra-low profile with high-density single or dual compression contacts and extreme design flexibility.
High-speed, low profile one-piece interposers with a 1.27 mm body height and dual compression contacts.
Cost saving, high-performance RF solutions for board-to-board and cable-to-board applications.
Samtec offers RF Board-to-board connectors with stack height options from 4.22 mm (.166”) to 10 mm (.394”). Solutions include high-density multi-port blocks, SMPM/SMP with axial and radial float for blind-mate or misalignment applications, and high-isolation low-cost systems.