PCI Express® 3.0, 4.0 and 5.0/6.0 systems; CXL® capable
Supports 1, 4, 8 and 16 PCI Express® links
Vertical or right-angle PCB mount and card edge mount
1.00 mm (.0394") pitch
Alignment pins
Accepts 1.60 mm (.062") card
Polarized
Samtec offers a variety of PCIe® edge card connectors that mate with PCIe® cable assemblies and jumpers, and are PCI Express® 3.0/4.0/5.0/6.0 and CXL® capable.
Features
Downloads & Resources
Literature
Products
PCIE
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) card
PCI Express® jumpers also available (PCIEC Series)
Supports one, four, eight and sixteen PCI Express® links
Vertical, right-angle or edge mount
PCIe® 3.0 compliant
PCIE-LP
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
PCI Express® jumpers also available (PCIEC Series)
Supports one, four, eight and sixteen PCI Express® links
Low profile provides space savings
PCIe® 4.0 compatible
PCIE-G4
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
PCI Express® jumpers also available (PCIEC Series)
Slim body design
Supports one, four, eight and sixteen PCI Express® links
Low profile provides space savings
PCIe® 4.0 compatible
PCIE-G5
Features
Accepts .062" (1.60 mm) thick cards
Differential pair signaling
Supports 1, 4, 8 and 16 PCI Express® links
1.00 mm pitch
PCIe® 5.0
Design in today for future proof data rates
PCIEC
Features
Available with AcceleRate® cable
Edge card or connector end options available
Mates with Samtec's PCIE series
Standard 36, 64, 98 and 164 Positions
PCRF
Features
Low loss 25 AWG coax cable
Performs up to 3.69 GHz / 7.38 Gbps
Standard SMA termination on cable
Supports one, four, eight and sixteen PCI Express® links
PCRF-G4
Features
Edge mount style available
Supports one, four, eight and sixteen PCI Express® links
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
PCIe® 4.0 capable
PCRF-G5
Features
Supports one, four, eight and sixteen PCI Express® links
PCIe® 5.0 capable
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
Contact Sales
More High-Speed Edge Cards
- High-Speed 0.60 mm Pitch Edge Card
- Generate® High-Speed 0.80 mm Pitch Edge Card Sockets
- High-Speed 1.00 mm Pitch Edge Card
- Micro Pitch Edge Card Sockets
- PCI Express® Edge Cards
- Serial ATA Link Card Sockets, SATA
- E.L.P.™ High Mating Cycle Connectors
- SFP, SFP+ Systems
- Micro TCA High-Speed Edge Card Connectors
- Mini Edge Card Guide System