Micro TCA High-Speed Edge Card Connectors

These micro TCA high-speed edge card connectors support hot plugging and high-speed serial connections with up to 170 total I/Os.

Features

  • Performance: Up to 12.0 GHz/24 Gbps

  • Compliant to µTCA™ standard architecture

  • Form/fit/function compatibility with Molex

  • Press-fit tails

  • Supports hot plugging and high-speed serial connections

  • Contacts: Up to 170 I/Os

  • Card slot: 1.60 mm (.063”)

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center

Products

MTCA

0.75 mm Micro TCA Connector
Features
  • 0.75 mm (.030") pitch

  • Accepts .062" (1.60 mm) card

  • Supports hot plugging and high-speed serial connections

  • Surface mount

  • Meets MicroTCA® specifications for embedded computing

MTCA Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More High-Speed Edge Cards