x

High Speed Edge Card Systems

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. High-speed edge card sockets in vertical, right-angle, and edge mount designs with choice of 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm and 2.00 mm pitch.


High-Speed 0.60 mm Pitch Edge CardGenerate® High-Speed 0.60 mm Pitch Edge Card

Generate® high-speed edge card sockets with differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable.

Features
  • 0.60 mm pitch differential pair system
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
  • Edge Rate® contacts optimized for signal integrity performance
  • 0.60 mm pitch mating high-speed cable assembly (GC6) available
Products
V
  • HSEC6-DV
  • GC6
  • GC6RF
High-Speed 0.60 mm Pitch Edge Card

High-Speed 0.80 mm Pitch Edge CardGenerate® High-Speed 0.80 mm Pitch Edge Card

Generate® high-speed edge card sockets with rugged Edge Rate® contacts on a micro 0.80 mm pitch.

Features
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts
  • Card slot: 1.60 mm (.062")
  • Single-ended and differential pairs
  • Vertical, right-angle, edge mount
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • RU8 system for elevated board stacking
Products
V
  • HSEC8-DV
  • HSEC8-RA
  • HSEC8-EM
  • HSEC8-PV
  • HSEC8-DP
  • HTEC8
  • RU8
  • HSC8
High-Speed 0.80 mm Pitch Edge Card

High-Speed 1.00 mm Pitch Edge CardGenerate® High-Speed 1.00 mm Pitch Edge Card

Generate® 1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.

Features
  • 28 Gbps NRZ performance
  • Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
  • 20 – 140 total pins
  • Accepts .062" (1.60 mm) thick cards
  • Optional weld tab and alignment pin
Products
V
  • HSEC1-DV
High-Speed 1.00 mm Pitch Edge Card

Micro Edge Card SystemsMicro Edge Card Systems

Micro pitch edge card sockets in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole

Features
  • Performance to 56 Gbps NRZ
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Vertical, right-angle, edge mount
  • Available in surface mount and through-hole
Products
V
  • MEC8-DV
  • MEC8-VP
  • MEC8-RA
  • MEC8-EM
  • MEC6-DV
  • MEC6-RA
  • MEC1
  • MEC1-RA
  • MEC1-EM
  • MECF-DV
  • MEC2-DV
  • MEC5-DV
  • MEC5-RA
Micro Edge Card Systems

PCI Express® Edge CardsPCI Express® Edge Card Sockets

High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.

Features
  • PCI Express® 3.0, 4.0 and 5.0 systems
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Vertical or right-angle PCB mount and card edge mount
  • 1.00 mm (.0394") pitch
  • Alignment pins
  • Accepts 1.60 mm (.062") card
  • Polarized
Products
V
  • PCIE
  • PCIE-LP
  • PCIE-G4
  • PCIE-G5
  • PCIEC
  • PCIEC-G4
  • PCIEC-G5
  • PCRF
  • PCRF-G4
  • PCRF-G5
  • PCOA
  • PCUO
  • PCUE
PCI Express® Edge Cards

Micro TCA ConnectorsMicro TCA Connectors

Micro TCA edge card connector supports hot plugging and high-speed serial connections.

Features
  • Performance: Up to 12.0 GHz/24 Gbps
  • Compliant to µTCA™ standard architecture
  • Form/fit/function compatibility with Molex
  • Press-fit tails
  • Supports hot plugging and high-speed serial connections
  • Contacts: Up to 170 I/Os
  • Card slot: 1.60 mm (.063”)
Products
V
  • MTCA
Micro TCA Connectors

Mini Edge Card Guide SystemMini Edge Card Guide Socket System

Mini edge card guide socket system

Features
  • Available with or without card guides
  • Various plating options
  • Contacts: Up to 50 I/Os
  • Card slot: .8mm (.0315”), 1.60 mm (.062”)
Products
V
  • MB1
Mini Edge Card Guide System

Serial ATA Link Card SocketSATA Socket, Serial ATA High-Speed Link Card Sockets

High-speed micro plane SATA socket accommodates variable mating card thickness.

Features
  • Tremendous board stacking, routing flexibility
  • Mount in pairs on same side or opposite side for easy routing
  • SATALink™ compatible
  • Variable mating card thickness
  • Low profile
  • Large deflection BeCu contact
Products
V
  • SAL1
Serial ATA Link Card Socket

SFP Connectors, SFP+ SystemsSFP Connectors, SFP+ Systems

SFP connectors, transceiver interface sockets and cages, single or ganged.

Features
  • Mates with SFP, SFP+, XFP, or ZENPAK transceivers
  • Connectors and cage available
  • 20, 30, or 70 I/Os
  • 2x10 position for SFP, SFP+ transceivers
  • 2X10, 2X15, 2X35 for XENPAK and XFP transceivers
  • Press-fit or through-hole solder leads on cages
  • Available individually or as a kit (SFPK Series)
Products
V
  • MECT
  • SFPC
  • SFPK
SFP Connectors, SFP+ Systems

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...