Backplane Connectors / Micro Backplane

These Backplane Connectors and systems such as the ExaMAX® high-speed backplane system offer 56 Gbps PAM4 performance. XCede® HD high-density backplane solutions offer design flexibility and micro backplane solutions including edge card sockets, high-density arrays, integral ground planes and rugged Edge Rate® interconnects.

x

High-Speed Backplane Systems

High-Speed Backplane Systems

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. High-speed, high-density backplane systems include ExaMAX® and XCede® HD in a variety of pair and column counts. ExaMAX® enables up to 56 Gbps performance and allows designers the option to optimize density or minimize board layer count. XCede® HD is a small form factor system with a modular design for significant space savings and flexibility.


NovaRay®NovaRay® 112 Gbps PAM4 Micro Rugged Backplane System

NovaRay® Micro Rugged Backplane system combines ultra-high density with an offset footprint for optimal signal integrity performance to 112 Gbps PAM4.

Features
  • Ultra-high density with up to 128 differential pairs in a single connector
  • 56 Gbps NRZ/112 Gbps PAM4 performance per channel
  • Supports blind mate applications
  • Surface mount for better density and performance
  • Offset footprint for optimum signal integrity
  • Flyover® cable assembly in design
Products
V
  • NVBF
  • NVBM-RA
NovaRay®

ExaMAX®ExaMAX® High-Speed Backplane System

ExaMAX® high-speed backplane interconnects deliver 64 Gbps PAM4 (32 Gbps NRZ) electrical performance.

Features
  • Enables 64 Gbps PAM4 (32 Gbps NRZ) electrical performance on 2.00 mm column pitch
  • PCIe® 6.0/CXL® 3.1 capable
  • Allows designers to optimize density or minimize board layer count
  • Two reliable points of contact, even when subjected to angled mating
  • Meets Telcordia GR-1217 CORE specification
  • Individual signal wafers with staggered differential pair design; 24 - 72 pairs (board connectors) and 16 - 96 pairs (cable assemblies)
  • One-piece embossed ground structure on each signal wafer to reduce crosstalk
  • Lowest mating force on the market: 0.36 N max per contact
  • Backplane cable assemblies improve signal integrity and increase signal path length at higher data rates
  • Samtec’s Eye Speed® ultra low skew twinax cable provides increased flexibility and routability
  • Stub free mating
  • Press-fit termination
  • Power and Guide Modules available
Products
V
  • EBTM
  • EBTM-RA
  • EBTF-RA
  • EBDM-RA
  • EBCM
  • EBCF
  • EGBM
  • EGBF
  • EPTT
  • EPTS
  • EBCL
  • EBCB
ExaMAX®

XCede® HDXCede® HD High-Density Backplane System

Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.

Features
  • Small form factor provides significant space savings
  • Modular design provides flexibility in applications
  • High-performance system
  • High-density backplane system – up to 84 differential pairs per linear inch
  • 1.80 mm column pitch
  • 3-, 4- and 6-pair designs
  • 4, 6 or 8 columns
  • 12 - 48 pairs
  • Multiple signal/ground pin staging options
  • Integrated power, guidance, keying and side walls available
  • 85 Ω and 100 Ω options
  • Three levels of sequencing enable hot plugging
  • Cost-effective designs available for low-speed applications
Products
V
  • HDTF
  • HDTM
  • BSP
  • HPTS
  • HPTT
XCede® HD

Micro Backplane Systems

Micro Backplane Systems

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. Micro backplane systems include high-speed edge card sockets, high-density arrays, integral ground planes and rugged Edge Rate® interconnects in a variety of pitch, orientation and termination.


Edge Rate®Edge Rate® Rugged, High-Speed High Cycle Connector Strips

Rugged Edge Rate® high speed, high cycle connector strips with contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERF6
  • ERM6
  • GPSK
  • GPPK
Edge Rate®

High-Speed 0.80 mm Pitch Edge Card ConnectorsGenerate® High-Speed 0.80 mm Pitch Edge Card Connectors

Generate® high-speed edge card connectors / sockets with rugged Edge Rate® contacts on a micro 0.80 mm pitch.

Features
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts
  • Card slot: 1.60 mm (.062")
  • Single-ended and differential pairs
  • Vertical, right-angle, edge mount
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • RU8 system for elevated board stacking
Products
V
  • HSEC8-DV
  • HSEC8-RA
  • HSEC8-EM
  • HSEC8-PV
  • HSEC8-DP
  • HTEC8
  • RU8
  • HSC8
High-Speed 0.80 mm Pitch Edge Card Connectors

1.00 mm Pitch High-Speed Edge Card1.00 mm Pitch High-Speed Edge Card

1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.

Features
  • Performance to 14 GHz / 28 Gbps
  • Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
  • 20 – 140 total pins
  • Accepts .062" (1.60 mm) thick cards
  • Optional weld tab and alignment pin
Products
V
  • HSEC1-DV
1.00 mm Pitch High-Speed Edge Card

Micro Edge Card SystemsMicro Edge Card Systems

Micro pitch edge card sockets in a variety of centerlines and orientations.

Features
  • Performance to 56 Gbps NRZ
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Available in surface mount and through-hole
  • Vertical, right-angle, edge mount
Products
V
  • MEC8-DV
  • MEC8-VP
  • MEC8-RA
  • MEC8-EM
  • MEC6-DV
  • MEC6-RA
  • MEC1
  • MEC1-RA
  • MEC1-EM
  • MECF-DV
  • MEC2-DV
  • MEC5-RA
  • MEC5-DV
Micro Edge Card Systems

Q Rate®Q Rate® Slim, Rugged High-Speed Interconnects

Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance to 28 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Products
V
  • QRF8
  • QRM8
  • QRF8-DP
  • QRF8-RA
  • QRM8-DP
  • QRM8-RA
Q Rate®

Q Strip®Q Strip® High-Speed Interconnects

Samtec Q Strip® connectors are designed for high-speed board-to-board applications where signal integrity is essential

Features
  • Performance: Up to 14.0 GHz /28 Gbps
  • Integral ground/power plane
  • Connector to connector retention options
  • Vertical, perpendicular, and coplanar applications
  • Contacts: Up to 180 I/Os
  • Stack height: 5 mm - 25 mm
Products
V
  • QSH
  • QTH
  • QSS
  • QTS
  • QSE
  • QTE
  • QTS-RA
  • QSS-RA
  • GPSK
  • GPPK
Q Strip®

Q2™Q2™ Rugged/High-Speed Interconnects

These rugged, high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power combo option
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Products
V
  • QFS
  • QMS
  • QFS-DP
  • QMS-DP
  • QFS-RA
  • QMS-RA
  • QFS-EM
  • QMS-EM
  • QFS-PC
  • QMS-PC
  • QFSS
  • QMSS
  • QFSS-DP
  • QMSS-DP
  • QFSS-PC
  • QMSS-PC
  • QFSS-DP-PC
  • QMSS-DP-PC
  • GPSK
  • GPPK
Help Me Choose?
Q2™

SEARAY™SEARAY™ High-Density Open-Pin-Field Arrays

These high-speed, high-density open-pin-field arrays allow maximum grounding and routing flexibility.

Features
  • Maximum routing and grounding flexibility
  • Lower insertion/extraction forces vs. typical array products
  • 56 Gbps PAM4 performance
  • Up to 560 I/Os in open pin field design
  • 1.27 mm (.050") pitch
  • Rugged Edge Rate® contact system
  • Can be "zippered" during mating/unmating
  • Solder charge terminations for ease of processing
  • Meets Extended Life Product™ (E.L.P.™) standards
  • Analog Over Array™ capable
  • 7 - 18.5 mm stack heights
  • Vertical, right-angle, press-fit
  • Elevated systems to 40 mm
  • 85 ohm systems
  • Standards: VITA 47, VITA 57.1 FMC, VITA 57.4 FMC+, VITA 74 VNX, PISMO™ 2
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
Products
V
  • SEAF
  • SEAM
  • SEAF-RA
  • SEAM-RA
  • SEAMP
  • SEAFP
  • SEAFP-RA
  • SEAR
  • SEAMI
  • JSO
SEARAY™

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...