Board-to-Board Connectors

Board-to-Board Connectors

Samtec offers the largest variety of board-to-board connectors in the industry. Popular applications include high speed mezzanine and high density array systems, high speed edge card and backplane systems, and micro pitch board stacking systems down to 0.40 mm pitch and 1 mm stack height. Micro rugged products feature Samtec's Tiger Eye™ contact system on a variety of pitches, as well as high power strips and signal/power combination connectors to 60A/blade. Standard board-to-board header and socket systems are available in a variety of pitch, density, stack height, and orientation. Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®.

High-Speed Board-to-Board Connectors

High-Speed Board-to-Board Connectors

High speed connectors, mezzanine systems with integral ground planes, high-density arrays, backplane interconnects, rugged signal integrity optimized Edge Rate® systems and high-speed performance to 56 Gbps NRZ/112 Gbps PAM4.

Micro Pitch Board-To-Board

Micro Pitch Board-To-Board

Fine pitch board-to-board connectors with availability as small as 0.40 mm and stack heights as low as 1 mm.

Rugged / Power

Rugged / Power

Rugged high power connectors designed to meet high current applications, and micro rugged interconnects for high-reliability, high-retention and high cycle life.

Edge Card Connector Systems

Edge Card Connector Systems

High-speed card edge connectors and systems on choice of 0.50 mm, 0.60 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm or 2.00 mm pitch and a variety of orientations.

Backplane Connectors / Micro Backplane

Backplane Connectors / Micro Backplane

These Backplane Connectors and systems such as the ExaMAX® high-speed backplane system offer 56 Gbps PAM4 performance. XCede® HD high-density backplane solutions offer design flexibility and micro backplane solutions including edge card sockets, high-density arrays, integral ground planes and rugged Edge Rate® interconnects.

Industry Standards

Industry Standards

Certified or compliant to most industry standards, including VITA, PCIe®, PC/104™, QSFP+, InfiniBand™, JTAG, etc.

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...