Sealed Circular and Rectangular

Our IP67/IP68 sealed connectors and cables feature dust and water protected systems and components ideal for high reliability in rugged applications. Sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, a miniature push-pull latching cable assembly, as well as Ethernet and USB signal assemblies.


AccliMate™ Bayonet Sealed CircularsAccliMate™ Bayonet Sealed Circulars

Our AccliMate™ bayonet sealed circulars are tested to IP68 for dust and water applications.

Features
  • Three standard shell sizes: 12 mm, 16 mm and 22 mm
  • Metal, plastic or field termination housings
  • Signal, power and combinations available
  • Easily build a standard or customized assembly online
Products
V
  • ACP-12
  • ACR-12
  • ACPK-12
  • ACRK-12
  • ACP-16
  • ACR-16
  • ACPK-16
  • ACRK-16
  • ACP-22
  • ACR-22
  • ACPK-22
  • ACRK-22
AccliMate™ Bayonet Sealed Circulars

AccliMate™ Sealed RectangularsAccliMate™ IP67 and IP68 Sealed Panel Mount Connector

Our AccliMate™ IP67 and IP68 sealed panel mount connector features a spacing saving rectangular design, tested to IP68 for dust and water.

Features
  • Space saving rectangular design
  • Maximum density for low profile 1U sealed applications
  • Ethernet and USB signal systems
  • Easily build a standard or customized assembly online
Products
V
  • RCH
  • RPBH
  • ERI8
  • RCE
  • RPCE
  • RPBE
  • RCEF
  • RCU
  • RPCU
  • RPBU
AccliMate™ Sealed Rectangulars

AccliMate™ Threaded CircularsAccliMate™ Threaded Circulars

Our AccliMate™ threaded circulars are tested to IP68 for dust and water applications.

Features
  • Rugged overmold construction
  • Available as Mini USB, USB, and Ethernet systems
  • Ethernet version available for field termination
  • Dust caps available
Products
V
  • BCU
  • BPCU
  • BRU
  • SCPE
  • SCRE
  • SCRES
  • SCPFE
  • SCPU
  • SCRU
  • SCRUS
AccliMate™ Threaded Circulars

AccliMate™ Mini Push-PullAccliMate™ Mini Push-Pull Systems

Tested to IP67 for dust and water applications.

Features
  • Lightweight plastic system
  • Rugged push-pull latching
  • Intermateable with Hirose HR30
  • Polarizing keys
  • Visual alignment indicators
  • Cable-to-cable or cable-to-panel solutions
Products
V
  • MCPK
  • CC393
  • TC114
  • MCRK
  • MCP
  • MCR
AccliMate™ Mini Push-Pull

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...