Four points of contact for an extremely reliable connection
Hyperboloid-type contact for extreme high mating cycles
Micro 1.00 mm pitch in double row space saving design
Extreme density with up to 1,450 total I/Os in a 1RU panel (29 cables at 50 total I/Os each)
Cable-to-cable and cable-to-board solutions
EMI shielding to limit signal degradation and optimize performance
Samtec’s URSA® I/O rugged power system features a micro-hyperboloid contact system with four points of contact for extreme reliability and high mating cycles in cable-to-cable and cable-to-board applications. Additionally, EMI shielding limits signal degradation and optimizes performance.
NovaRay® I/O is available with a rugged 38999 shell in a cable-to-panel design using Flyover® cable technology for 112 Gbps PAM4 performance. Extreme environment FireFly™ optical transceivers are designed for an extended temperature range from -40 ºC to +85 ºC with an optional parylene conformal coating for exposed military and aerospace applications.
AccliMate™ sealed I/O systems meet IP67/IP68 requirements for dust and water proof sealing, ideal for high reliability in harsh environments. These sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, and a miniature push-pull system for increased panel density. Sealed rectangulars offer a 25-45% panel area savings, and threaded circulars are available with USB Type A/B/C or Ethernet that meets CAT5e.
URSA® I/O
URSA® I/O Ultra Rugged Cable SystemURSA® I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.
Features
Products
NovaRay® I/O Panel Mount Cable System
NovaRay® I/O 112 Gbps PAM4 Panel Mount Cable SystemNovaRay® I/O uses Flyover® cable technology to route up to 3,584 Gbps PAM4 aggregate data from the IC package to the panel and beyond, and is available in a rugged 38999 shell.
Features
Highest aggregate data rate on the market - 3,584 Gbps PAM4
16 & 32 diff pair configurations; accommodates PCIe® x4 or x8 plus sidebands
Cable-to-cable bulkhead panel connection using Flyover® cable technology
Available in a threaded cable-to-panel design with a rugged 38999 shell for salt fog resistance to 48 hours and an IP67 sealed option (NVA3E/NVA3P)
Full external EMI shielding
External Cable: 28 or 34 AWG twinax
Internal Cable: 34 AWG twinax
Single-Ended coax options also available
Multiple end 2 high-speed connector options available for your ASIC-adjacent Flyover® interconnect
Products
FireFly™ Optical Transceivers
FireFly™ Optical TransceiversSamtec's FireFly™ Micro Flyover System™ embedded and rugged optical transceivers take data connection "off board" for up to 28 Gbps per lane with a path to 112 Gbps PAM4 via optical cable at greater distances, or copper for cost optimization.
Features
High-speed performance to 28 Gbps per lane
Solutions for extended temperature range from -40 ºC to +85 ºC
Extreme environment solutions with optional parylene conformal coating for exposed military and aerospace applications
x4 and x12 designs
Interchangeability of copper and optical
Variety of integral heat sink and End 2 options
Micro rugged two-piece connector
Products
AccliMate™ Mini Push-Pull
AccliMate™ Mini Push Push Sealed CablesOur AccliMate™ mini push pull sealed cables are tested to IP67 for dust and water applications. They feature a light plastic system and use rugged push pull latching with visual alignment indicators.
Features
Lightweight plastic system
Rugged push-pull latching
Intermateable with Hirose HR30
Polarizing keys
Visual alignment indicators
Cable-to-cable or cable-to-panel solutions
Products
AccliMate™ IP68 Bayonet Sealed Circular Cables
AccliMate™ IP68 Bayonet Sealed Circular CablesOur AccliMate™ bayonet sealed circular cables are tested to IP68 for dust and water applications.
Features
Three standard shell sizes: 12 mm, 16 mm and 22 mm
Metal, plastic or field termination housings
Signal, power and combinations available
Easily build a standard or customized assembly online
Products
AccliMate™ Sealed Rectangulars
IP67 & IP68 Sealed Panel Mount Connector for Ethernet & USBOur AccliMate™ IP67 and IP68 sealed panel mount connector features a spacing saving rectangular design, tested to IP68 for dust and water.
Features
Space saving rectangular design
Maximum density for low profile 1U sealed applications
Ethernet and USB signal systems
Easily build a standard or customized assembly online
Products
AccliMate™ Sealed Threaded Circulars
AccliMate™ IP67 and IP68 Sealed Circular Cables, ThreadedOur AccliMate™ sealed circular cables are threaded and tested to IP68 for dust and water applications.
Features
Rugged overmold construction
Available as Mini USB, USB, and Ethernet systems
Ethernet version available for field termination
Dust caps available
Products
USB Board Level Interconnects and Cable Assemblies
USB Board Connector, USB Type A, Type BSamtec’s USB board connector and cable assemblies include standard, rugged, and sealed USB Type A, USB Type B, Type AM, or Mini USB 2.0 interfaces with choice of interface type.
Features
USB and Mini USB
Various orientations, types, terminations
Rugged options available
Rugged overmold cables with various end options
2.0 version available
High-cycles