5.00 mm Pitch PowerStrip™/30 Discrete Wire System

5.00 mm Pitch PowerStrip™/30

Power only and combination signal/power cables with mating sockets up to 30 A per pin for rugged applications.

FEATURES

  • 30 A high-power system
  • Dual leaf / dual blade power blades
  • Tiger Eye™ signal contacts
  • Rugged latching system
  • Power only and combination signal/power systems
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Products

IMS5

5.00 mm PowerStrip™/30 A Discrete Wire Socket Housing

Features
  • 5.00 mm (.1969") pitch
  • 14 to 16 AWG cable
  • Single Row
  • Plastic latches
5.00 mm PowerStrip™/30 A Discrete Wire Socket Housing

IMSC5

5.00 mm Power Contacts/ 2.00 mm Signal Contacts PowerStrip™/30 A Discrete Wire Combo Cable Housing

Features
  • 5.00 mm (.1969") pitch
  • 2.00 mm (.0787") pitch
  • 14 to 30 AWG cable
  • Plastic latches
  • UL: File # E111594
5.00 mm Power Contacts/ 2.00 mm Signal Contacts PowerStrip™/30 A Discrete Wire Combo Cable Housing

CC46L

5.00 mm PowerStrip™/30 A Crimp Contact, Loose Piece

Features
  • .197" (5.00 mm) pitch
  • Copper alloy crimp termination contact
  • Accepts 14 to 16 AWG cable
  • Loose contacts
5.00 mm PowerStrip™/30 A Crimp Contact, Loose Piece

CC46R

5.00 mm PowerStrip™/30 A Crimp Contact, Reel Packaging

Features
  • .197" (5.00 mm) pitch
  • Copper alloy crimp termination contact
  • Accepts 14 to 16 AWG cable
  • Reeled contacts
5.00 mm PowerStrip™/30 A Crimp Contact, Reel Packaging

CC81L

2.00 mm Tiger Eye™ Crimp Contact, Loose Piece

Features
  • 2.00 mm (.0787") pitch
  • High-performance multi-finger Beryllium Copper contact
  • Accepts 24 to 30 AWG cable
  • Loose contacts
2.00 mm Tiger Eye™ Crimp Contact, Loose Piece

CC81R

2.00 mm Tiger Eye™ Crimp Contact, Reel Packaging

Features
  • 2.00 mm (.0787") pitch
  • High-performance multi-finger Beryllium Copper contact
  • Accepts 24 to 30 AWG cable
  • Reeled contacts
2.00 mm Tiger Eye™ Crimp Contact, Reel Packaging

MPSS

5.00 mm PowerStrip™/30 A Power Cable Assembly, Socket

Features
  • 5.00 mm (.1969") pitch
  • High-power dual leaf style contact
  • Polarized with rugged latching system
  • 14 and 16 AWG cable
  • 2 to 8 power positions
  • Current rating to 11.7A
5.00 mm PowerStrip™/30 A Power Cable Assembly, Socket

MPCC

5.00 mm Mini PowerStrip™/30 A Signal/Power Combo Cable Assembly

Features
  • 5.00 mm (.1969") pitch
  • High-power dual leaf style contact
  • High-reliability Beryllium Copper Tiger Eye™ signal contacts
  • Polarized with rugged latching system
  • 14 and 16 AWG cable for power, 24 to 30 AWG cable for signal
  • 4 power positions with 16 or 24 signal pins
5.00 mm Mini PowerStrip™/30 A Signal/Power Combo Cable Assembly

MPT

5.00 mm PowerStrip™/30 A Dual Blade Terminal Strip

Features
  • 5.00 mm (.1969") pitch
  • High-power dual blade contact
  • 2 to 8 power positions
  • Current rating to 24.7A
5.00 mm PowerStrip™/30 A Dual Blade Terminal Strip

MPTC

5.00 mm PowerStrip™/30 A Signal/Power Combo Terminal Strip

Features
  • 5.00 mm (.1969") pitch for power contacts
  • High-power dual blade contact
  • 2 or 4 power positions
  • 16, 24, 40 or 80 signal pins
5.00 mm PowerStrip™/30 A Signal/Power Combo Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...